Similar Illustration
Only CAD model download is supported
Diffuse sensors
Series
12M
Dimension
Ø 12 x 70 mm
Interface
PNP Normally open (NO)
Principle of operation
Photoelectric sensor
Principle of optical operation
Diffuse sensor, (energetic)
Recommended alternative
BOS01TP
Diffuse sensors
BOS 12M-PS-RD10-S4
Availability
BOS01Y2
Diffuse sensors
BOS 12M-PS-ID10-S4
Availability
How does the alternative product differ from the discontinued one?
Do you have any questions about the product?
Get in touch with us
|
Discontinued
|
Recommended successor product
|
Recommended successor product
|
|
|
|
|
|
|
| BOS 12M-PS-1PD-S4-C | BOS 12M-PS-RD10-S4 | BOS 12M-PS-ID10-S4 | |
|
-
List price
|
-
List price
|
-
List price
|
|
| Series | 12M | 12M | 12M |
|---|---|---|---|
| Dimension | Ø 12 x 70 mm | Ø 12 x 60 mm | Ø 12 x 60 mm |
| Interface | PNP Normally open (NO) | PNP Normally open (NO) | PNP Normally open (NO) |
| Principle of operation | Photoelectric sensor | Photoelectric sensor | Photoelectric sensor |
| Principle of optical operation | Diffuse sensor, (energetic) | Diffuse sensor, (energetic) | Diffuse sensor, (energetic) |
| Beam characteristic | Divergent | Divergent | Divergent |
| Light type | Infrared | LED Red light | LED Infrared |
| Range | 0...400 mm | 0...250 mm | 1...400 mm |
| Connection | Connector, M12x1-Male, 4-pin | Connector, M12x1-Male, 4-pin | Connector, M12x1-Male, 4-pin |
| Housing material | Brass, nickel-plated | Brass, nickel-plated | Brass, nickel-plated |
| Material sensing surface | PMMA | PMMA | PMMA |
| Operating voltage Ub | 10...30 VDC | 10...30 VDC | 10...30 VDC |
| Approval/Conformity |
CE cULus EAC WEEE |
CE UKCA cULus WEEE |
CE UKCA cULus WEEE |
| Trademark | Global | Global | - |
| Light spot size | - | 28 x 28 mm at 250 mm | 45 x 45 mm at 400 mm |
Only CAD model download is supported