Similar Illustration
Only CAD model download is supported
Fiber-based devices for plastic and glass fibers
Series
72K
Dimension
10 x 40.1 x 73.5 mm
Interface
PNP NO/NC
Principle of operation
Fiber optic device
Input function
Key disable on/off
Same function as SET button
Same function as SET button
Recommended alternative
How does the alternative product differ from the discontinued one?
Do you have any questions about the product?
Get in touch with us
|
Discontinued
|
Recommended successor product
|
|
|
|
|
|
| BOS 72K-PU-RA10-S75 | BFB 75K-001-P-S75 | |
|
-
List price
|
-
List price
|
|
| Series | 72K | 75K |
|---|---|---|
| Dimension | 10 x 40.1 x 73.5 mm | 10.4 x 35.4 x 84 mm |
| Interface | PNP NO/NC | PNP NO/NC |
| Principle of operation | Fiber optic device | Fiber optic device |
| Input function |
Key disable on/off Same function as SET button |
Same function as button Key disable on/off |
| Setting |
Teach-in mode normal/fine Light-on/dark-on Time function on/off Sensitivity (Sn) |
Light-on/dark-on Factory setting (Reset) Sensitivity (Sn) |
| Operating voltage Ub | 12...24 VDC | 10...30 VDC |
| Light type | LED Red light | LED Red light |
| Connection | Connector, M8x1-Male, 4-pin | Connector, M8x1-Male, 4-pin |
| Housing material | ABS | ABS |
| Switching frequency | 1000 Hz | 1500 Hz |
| Approval/Conformity |
CE UKCA cULus WEEE |
CE cULus WEEE |
Only CAD model download is supported