Through-beam sensors
|
Discontinued
|
Recommended successor product
|
Further alternative
|
|
|
|
|
|
|
| BOS 6K-XT-RS10-S75 | BOS 6K-XI-RS10-S75 | BOS 6K-XT-RS10-S49 | |
|
-
List price
|
-
List price
|
-
List price
|
|
| Series | 6K | 6K | 6K |
|---|---|---|---|
| Dimension | 12 x 41 x 21.6 mm | 12 x 34 x 21.6 mm | 12 x 41 x 21.6 mm |
| Principle of operation | Photoelectric sensor | Photoelectric sensor | Photoelectric sensor |
| Principle of optical operation | Through-beam sensor (Emitter) | Through-beam sensor (Emitter) | Through-beam sensor (Emitter) |
| Beam characteristic | Divergent | Divergent | Divergent |
| Light type | LED Red light | LED Red light | LED Red light |
| Light spot size | 1200 x 1200 mm at 15 m | 1 x 1 m at 13 m | 1200 x 1200 mm at 15 m |
| Range | 0...13 m | 0...13 m | 0...13 m |
| Connection | Connector, M8x1-Male, 4-pin | Connector, M8x1-Male, 4-pin | Connector, M8x1-Male, 3-pin |
| Housing material | ABS | ABS | ABS |
| Material sensing surface | PMMA | PMMA | PMMA |
| Operating voltage Ub | 10...30 VDC | 10...30 VDC | 10...30 VDC |
| Approval/Conformity |
cULus CE WEEE |
CE UKCA cULus WEEE |
cULus CE WEEE |
| Interface | - |
IO-Link-Device: 1.1.3 Push-Pull/IO-Link |
- |
| Input function | - | Test input | - |