Similar Illustration
Only CAD model download is supported
Only CAD model download is supported
Cubical diffuse sensors with different light types for washdown
Special characteristics
Washdown
Series
R01E
Dimension
20 x 32 x 9 mm
Interface
PNP: Normally open (NO)
Principle of operation
Photoelectric sensor
This product is part of the classic portfolio, that means
Recommended alternative
BOS026W
Diffuse sensors
BOS Q08M-PS-KF21-02
Availability
How does the alternative product differ from the discontinued one?
Do you have any questions about the product?
Get in touch with us
|
Soon no longer available
|
Recommended successor product
|
|
|
|
|
|
| BOS R01E-PS-KF20-02 | BOS Q08M-PS-KF21-02 | |
|
-
List price
|
-
List price
|
|
| Special characteristics | Washdown | - |
|---|---|---|
| Series | R01E | Q08M |
| Dimension | 20 x 32 x 9 mm | 8 x 44 x 8 mm |
| Interface | PNP: Normally open (NO) | PNP: Normally open (NO) |
| Principle of operation | Photoelectric sensor | Photoelectric sensor |
| Principle of optical operation | Diffuse sensor, Triangulation | Diffuse sensor, Triangulation |
| Special optical feature | Fixed background suppression | Fixed background suppression |
| Beam characteristic | Divergent | Divergent |
| Light spot size | Ø 3.0 mm Light exit | Ø 3 mm Light exit |
| Light type | LED Red light | LED Red light |
| Range | 100 mm | 5...30 mm |
| Connection | Cable, 2.00 m, PUR | Cable, 2.0 m, PUR |
| Housing material | 1.4404 stainless steel | Zinc, Die casting, nickel-plated |
| Material sensing surface | PA | PMMA |
| Operating voltage Ub | 10...30 VDC | 10...30 VDC |
| Approval/Conformity |
cULus CE UKCA Ecolab WEEE |
CE UKCA cULus WEEE |
Only CAD model download is supported