Cubical retro-reflective sensors with different light types for washdown
|
Discontinued
|
Recommended successor product
|
|
|
|
|
|
| BOS R01E-NS-KR20-02 | BOS R01E-PO-KR20-02 | |
|
-
List price
|
-
List price
|
|
| Special characteristics | Washdown | Washdown |
|---|---|---|
| Series | R01E | R01E |
| Dimension | 20 x 32 x 9 mm | 20 x 32 x 9 mm |
| Interface | NPN Normally open (NO) | PNP Normally closed (NC) |
| Principle of operation | Photoelectric sensor | Photoelectric sensor |
| Principle of optical operation | Retroreflective sensor | Retroreflective sensor |
| Beam characteristic | Divergent | Divergent |
| Light type | LED Red light | LED Red light |
| Light spot size | Ø 3.0 mm Light exit | Ø 3.0 mm Light exit |
| Range | 1 m | 1 m |
| Connection | Cable, 2.00 m, PUR | Cable, 2.00 m, PUR |
| Housing material | 1.4404 stainless steel | 1.4404 stainless steel |
| Material sensing surface | PA | PA |
| Operating voltage Ub | 10...30 VDC | 10...30 VDC |
| Approval/Conformity |
CE UKCA cULus Ecolab WEEE |
CE UKCA cULus Ecolab WEEE |