Similar Illustration
Only CAD model download is supported
Magnetostrictive linear position sensors in profile design
Style
Profile series
Mounting part
Mounting clamps
Housing material
Aluminum, Anodized
Magnets, number max.
1
Connection
Connector, M12x1, 8-pin
Recommended alternative
How does the alternative product differ from the discontinued one?
Do you have any questions about the product?
Get in touch with us
|
Discontinued
|
Recommended successor product
|
|
|
|
|
|
| BTL6-A110-M0050-A1-S115 | BTL C1 - Profil PA - Analog | |
|
-
List price
|
-
List price
|
|
| Style | Profile series | - |
|---|---|---|
| Mounting part | Mounting clamps | - |
| Housing material | Aluminum, Anodized | Aluminum, Anodized |
| Magnets, number max. | 1 | - |
| Connection | Connector, M12x1, 8-pin | - |
| Analog output |
Analog, voltage 0…10 V Analog, voltage 10…0 V |
- |
| Measuring range | 50 mm | - |
| Sampling frequency max. | 1000 Hz | - |
| Resolution | ≤ 20 µm | - |
| Non-linearity max. | ±200 µm | - |
| Repeat accuracy | ≤ ± 10 µm | - |
| Operating voltage Ub | 20...28 VDC | 10...30 VDC |
| Ambient temperature | 0...70 °C | -25...85 °C |
| IP rating | IP67 | - |
| Approval/Conformity |
CE UKCA cULus WEEE |
- |
| Interface | - |
k = A, 1: Analog, voltage k = E, 5: Analog, current |
| Measuring length | - | 25...4000 mm |
| Linearity deviation | - |
nnnn = 0050…0500: ± 60 µm nnnn ≥ 0500: ± 0.012% FS |
| Mechanical configuration | - | Round profile, Ø30 mm |
| IP rating | - | IP67 with connector |
| Approval/Conformity | - |
CE UKCA cULus WEEE |
Only CAD model download is supported