Similar Illustration
Only CAD model download is supported
Magnetostrictive linear position sensors in rod design
Style
Rod series
Mounting part
Threaded flange M18x1.5
Housing material
Aluminum, Anodized
Magnets, number max.
1
Connection
Connector, M12x1, 8-pin
Recommended alternative
How does the alternative product differ from the discontinued one?
Do you have any questions about the product?
Get in touch with us
|
Soon no longer available
|
Recommended successor product
|
|
|
|
|
|
| BTL6-V11E-M1000-B-S115 | BTL B1/C1 ETHERCAT MINI ROD (MV) | |
|
-
List price
|
-
List price
|
|
| Style | Rod series | Rod series |
|---|---|---|
| Mounting part | Threaded flange M18x1.5 | - |
| Housing material | Aluminum, Anodized | - |
| Magnets, number max. | 1 | - |
| Connection | Connector, M12x1, 8-pin | - |
| Interface | EtherCAT ETG.1000.4, ETG.1000.6 | - |
| Measuring range | 1000 mm | - |
| Sampling frequency max. | 1000 Hz | - |
| Non-linearity max. | ±0.04 % FS | - |
| Repeat accuracy | ≤ 30 µm | - |
| Operating voltage Ub | 20...28 VDC | 30 VDC |
| Ambient temperature | 0...70 °C | - |
| IP rating | IP67 |
IP67 IP69K |
| Approval/Conformity |
CE UKCA cULus WEEE |
CE cULus UKCA WEEE |
Only CAD model download is supported