Similar Illustration
Only CAD model download is supported
Magnetostrictive linear position sensors in profile design
Style
Profile series
Mounting part
Mounting clamps
Housing material
Aluminum, Anodized
Magnets, number max.
1
Connection
Connector, M12x1, 8-pin
Recommended alternative
How does the alternative product differ from the discontinued one?
Do you have any questions about the product?
Get in touch with us
|
Soon no longer available
|
Recommended successor product
|
|
|
|
|
|
| BTL6-V11E-M0130-A1-S115 | BTL B1/C1 ETHERCAT PROFILE (MV) | |
|
-
List price
|
-
List price
|
|
| Style | Profile series | Profile series |
|---|---|---|
| Mounting part | Mounting clamps | Mounting clamps |
| Housing material | Aluminum, Anodized | Aluminum, Anodized |
| Magnets, number max. | 1 | - |
| Connection | Connector, M12x1, 8-pin | Connector |
| Interface | EtherCAT ETG.1000.4, ETG.1000.6 | - |
| Measuring range | 130 mm | - |
| Sampling frequency max. | 2000 Hz | - |
| Non-linearity max. | ±200 µm | - |
| Repeat accuracy | ≤ 30 µm | - |
| Operating voltage Ub | 20...28 VDC | 30 VDC |
| Ambient temperature | 0...70 °C | -25...85 °C |
| IP rating | IP67 | IP67 |
| Approval/Conformity |
CE UKCA cULus WEEE |
CE UKCA WEEE cULus |
Only CAD model download is supported