Login

Please login for an individual price calculation.

Forgot Password?
REGISTER AS A COMPANY

We will check whether you already have a customer number with us in order to link your new online account with it.

Register
Products
Industries and Solutions
Company
Service & Support
Download

BVS01ZE

BVS VisionSensor

Typecode:

BVS VS-M1280CF1-L3-000

Loading...
Sensor type Vision
CMOS 1/3" monochrome global shutter
Image resolution
1.2 MP(1280 x 960 pixels)
Application
Check on attendance
Brightness tool
BLOB
Range
50...600 mm
Field of view
30 x 30 mm ... 305 x 230 mm
Focal length
9.6 mm
Light type illumination
LED white
LED infrared
Housing material
Aluminum, Die casting, Painted
Dimension
56 x 56 x 59 mm
Switching output
Push-pull NV;Push-pull Overall result;Push-pull external illumination Configurable by software
Interface
IO-Link 1.1;TCP/UDP;IIoT (Gigabit Ethernet)
Connection 1
M12x1-Male, 4-pin, A-coded
Connection 2
M12x1-Female, 8-pin, X-coded
Operating voltage Ub
18...30 VDC
Ambient temperature
0...55 °C
Approval/Conformity
CE
UKCA
cULus
FCC
WEEE
IP rating
IP67
Technical documentation
  • Datasheet

  • MTTF Certificate

  • Disposal

Strip lights

Spot lights

Background lights

Coaxial lights

Dark field lights

Brackets for vision sensors, SmartCameras and lights

Universal mounting system

Single-Ended Cordsets

Double-Ended Cordsets

Optics: filters, screens, lenses, deflection mirrors, objectives

ECLASS 10.1
27-31-02-01
ECLASS 11.0
27-31-02-01
ECLASS 4.1
27-31-02-03
ECLASS 5.1.3
27-31-02-03
ECLASS 5.1.4
27-31-02-01
ECLASS 6.2
27-31-02-01
ECLASS 8.1
27-31-02-01
ECLASS 9.0
27-31-02-03
ECLASS 9.1
27-31-02-01
ETIM 4.0
EC001820
ETIM 5.0
EC001820
ETIM 6.0
EC001820
ETIM 7.0
EC001820
UNSPSC 11
43211718
UNSPSC 7.0901
43211718