Magnetostrictive linear position sensors in profile housing
nnnn > 0500: ± 0.04% FS
|
|
Recommended successor product
|
|
|
|
|
|
| BTL6 -PF- Series - IO-Link | BTL C1 - Profil PF - IO-Link | |
|
-
List price
|
-
List price
|
|
| Interface | IO-Link | IO-Link |
|---|---|---|
| Measuring length | 50...4572 mm | 25...4000 mm |
| Repeat accuracy | ≤ 30 µm | ≤ ± 10 µm |
| Linearity deviation |
nnnn = 0050…0500: ± 200 µm nnnn > 0500: ± 0.04% FS |
± 50 µm |
| Operating voltage Ub | 18...30 VDC | 18...30 VDC |
| Ambient temperature | -25...70 °C | -25...85 °C |
| Mechanical configuration | Flat profile - 21 x 35 mm | Flat profile - 21 x 35 mm |
| Housing material | Aluminum, Anodized | Aluminum, Anodized |
| IP rating | IP67 with connector | IP67 with connector |
| Approval/Conformity |
CE UKCA cULus WEEE |
CE UKCA cULus WEEE |
BTL19WC
BTL6-U110-M0050-PF-S4
BTL1RHP
BTL6-U110-M0051-PF-S4
BTL25L4
BTL6-U110-M0055-PF-S4
BTL1R0Y
BTL6-U110-M0060-PF-S4
BTL251N
BTL6-U110-M0070-PF-S4
BTL1J3Y
BTL6-U110-M0075-PF-S4
BTL1WEC
BTL6-U110-M0080-PF-S4
BTL1F5N
BTL6-U110-M0100-PF-S4
BTL1T9K
BTL6-U110-M0110-PF-S4
BTL20YK
BTL6-U110-M0120-PF-S4
BTL1EKL
BTL6-U110-M0125-PF-S4
BTL24WY
BTL6-U110-M0127-PF-S4
BTL1HZC
BTL6-U110-M0130-PF-S4
BTL1AR0
BTL6-U110-M0150-PF-S4
BTL1P72
BTL6-U110-M0152-PF-S4
BTL2PU8
BTL6-U110-M0153-PF-S4
BTL1N9Y
BTL6-U110-M0160-PF-S4
BTL2PKP
BTL6-U110-M0165-PF-S4
BTL1PWT
BTL6-U110-M0170-PF-S4
BTL1N8N
BTL6-U110-M0175-PF-S4
BTL1CEA
BTL6-U110-M0200-PF-S4
BTL1K8M
BTL6-U110-M0203-PF-S4
BTL1ZA3
BTL6-U110-M0220-PF-S4
BTL1J3Z
BTL6-U110-M0225-PF-S4
BTL1ZPA
BTL6-U110-M0230-PF-S4
BTL2CJ0
BTL6-U110-M0240-PF-S4
BTL1L7P
BTL6-U110-M0250-PF-S4
BTL2LYU
BTL6-U110-M0270-PF-S4
BTL1Z47
BTL6-U110-M0280-PF-S4
BTL1HWR
BTL6-U110-M0300-PF-S4
BTL1JR1
BTL6-U110-M0305-PF-S4
BTL21Y7
BTL6-U110-M0310-PF-S4
BTL38WZ
BTL6-U110-M0312-PF-S4
BTL1CNH
BTL6-U110-M0320-PF-S4
BTL1T1M
BTL6-U110-M0325-PF-S4