Magnetostrictive linear position sensors in profile housing
nnnn > 500: ± 0.04% FS
Product configuration
|
|
Recommended successor product
|
|
|
|
|
|
| BTL6 -A1- Series - Analog Voltage | BTL C1 - Profil PA - Analog | |
|
-
List price
|
-
List price
|
|
| Interface | Analog, voltage |
k = A, 1: Analog, voltage k = E, 5: Analog, current |
|---|---|---|
| Measuring length | 50...4012 mm | 25...4000 mm |
| Linearity deviation |
nnnn = 0050…0500: ± 200 µm nnnn > 500: ± 0.04% FS |
nnnn = 0050…0500: ± 60 µm nnnn ≥ 0500: ± 0.012% FS |
| Ambient temperature | 0...70 °C | -25...85 °C |
| Mechanical configuration | Round profile, Ø30 mm | Round profile, Ø30 mm |
| Housing material | Aluminum, Anodized | Aluminum, Anodized |
| IP rating | IP67 with connector | IP67 with connector |
| Approval/Conformity |
CE UKCA cULus WEEE |
CE UKCA cULus WEEE |
| Operating voltage Ub | - | 10...30 VDC |
BTL2RU9
BTL6-A100-M0200-A1-S4
BTL1FE8
BTL6-A100-M0250-A1-S4
BTL2YEW
BTL6-A100-M0330-A1-S4
BTL3ZTY
BTL6-A100-M0940-A1-S4
BTL3K7H
BTL6-A100-M1550-A1-S4
BTL0020
BTL6-A110-M0110-A1-S115
BTL0023
BTL6-A110-M0130-A1-S115
BTL0024
BTL6-A110-M0150-A1-S115
BTL2TAW
BTL6-A110-M0180-A1-S115
BTL0029
BTL6-A110-M0200-A1-S115
BTL002F
BTL6-A110-M0250-A1-S115
BTL002L
BTL6-A110-M0300-A1-S115
BTL002M
BTL6-A110-M0305-A1-S115
BTL2PE5
BTL6-A110-M0320-A1-S115
BTL002R
BTL6-A110-M0330-A1-S115
BTL002T
BTL6-A110-M0350-A1-S115
BTL0034
BTL6-A110-M0457-A1-S115
BTL0035
BTL6-A110-M0475-A1-S115
BTL43ZE
BTL6-A110-M0520-A1-S115
BTL0038
BTL6-A110-M0525-A1-S115
BTL003F
BTL6-A110-M0600-A1-S115
BTL003H
BTL6-A110-M0610-A1-S115
BTL2NLH
BTL6-A110-M0660-A1-S115
BTL003N
BTL6-A110-M0700-A1-S115
BTL003P
BTL6-A110-M0711-A1-S115
BTL003Y
BTL6-A110-M0800-A1-S115
BTL003Z
BTL6-A110-M0813-A1-S115
BTL0041
BTL6-A110-M0850-A1-S115
BTL0049
BTL6-A110-M1016-A1-S115
BTL004A
BTL6-A110-M1067-A1-S115
BTL004E
BTL6-A110-M1200-A1-S115
BTL004F
BTL6-A110-M1220-A1-S115
BTL13ZZ
BTL6-A110-M1350-A1-S115
BTL004N
BTL6-A110-M1500-A1-S115
BTL16MF
BTL6-A110-M1700-A1-S115