Products
Industries & Solutions
Company
Service & Support
Canceled

SET00K3

BIS C-600-007-650-00-KL1/PK2

Product set 4-parts

Do you have any questions about the product? Get in touch with us

Quantity scale

Contact request
Product information BIS008U
Key features
Product Group
LF (70/455 kHz)
Interface
RS232
Supported RFID technologies
LF 70/455 kHz (BIS C )
Number of connectable R/W heads / antennas
2
Operating voltage Ub
19.2...28.8 VDC
Housing material
ABS
Ambient temperature
0...60 °C
IP rating
IP65, with read/write head
Approval/Conformity
CE
UKCA
cULus
WEEE
Connection
Terminal strip, 19-pin
Classifications
ECLASS 10.1
27-28-04-01
ECLASS 11.0
27-28-04-01
ECLASS 12.0
27-28-04-01
ECLASS 13.0
27-28-04-01
ECLASS 14.0
27-28-04-01
ECLASS 4.1
27-28-04-01
ECLASS 5.1.4
27-28-04-01
ECLASS 6.2
27-28-04-01
ECLASS 8.1
27-28-04-01
ECLASS 9.0
27-28-04-01
ECLASS 9.1
27-28-04-01
ETIM 6.0
EC002998
ETIM 7.0
EC002998
ETIM 8.0
EC002998
ETIM 9.0
EC002998
UNSPSC 11
43211710
UNSPSC 7.0901
43211710
Product information BAE0005
Key features
Dimension
40.5 x 90 x 114 mm
Version
DIN rail
Mounting part
DIN rail mounting
Housing material
Plastic
Connection
Terminal, 0.25...2.5 mm²
Input voltage
100…240 VAC, Single phase
Rated output voltage DC
24 V
Rated output current
2.5 A
IP rating
IP20
Approval/Conformity
CE
CCC
cULus
WEEE
Ambient temperature
-40...70 °C
Classifications
ECLASS 10.1
27-04-07-01
ECLASS 11.0
27-04-07-01
ECLASS 12.0
27-04-07-01
ECLASS 13.0
27-04-07-01
ECLASS 14.0
27-04-07-01
ECLASS 4.1
27-04-07-02
ECLASS 5.1.4
27-04-90-02
ECLASS 6.2
27-04-90-02
ECLASS 8.1
27-04-90-02
ECLASS 9.0
27-04-07-01
ECLASS 9.1
27-04-07-01
ETIM 4.0
EC002540
ETIM 5.0
EC002540
ETIM 6.0
EC002540
ETIM 7.0
EC002540
ETIM 8.0
EC002540
ETIM 9.0
EC002540
UNSPSC 11
39121004
UNSPSC 7.0901
39121004
Product information BCC06Y7
Key features
Connection
Sub-D-Female, straight
Cable
PVC Shielded gray, 2.00 m
Number of conductors
4
Conductor cross-section
0.25 mm²
Cable temperature, fixed routing
-30...80 °C
Cable temperature, flexible routing
-5...80 °C
IP rating
IP40
Approval/Conformity
CE
EAC
WEEE
Classifications
ECLASS 10.1
27-06-03-11
ECLASS 11.0
27-06-03-11
ECLASS 12.0
27-06-03-11
ECLASS 13.0
27-06-03-11
ECLASS 14.0
27-06-03-11
ECLASS 4.1
27-27-90-01
ECLASS 5.1.4
27-27-92-01
ECLASS 6.2
27-27-92-01
ECLASS 8.1
27-27-92-18
ECLASS 9.0
27-06-03-11
ECLASS 9.1
27-06-03-11
ETIM 4.0
EC001855
ETIM 5.0
EC001855
ETIM 6.0
EC001855
ETIM 7.0
EC001855
ETIM 8.0
EC001855
ETIM 9.0
EC001855
UNSPSC 11
26121604
UNSPSC 7.0901
26121604
Product information BIS013T
Key features
Product Group
LF (70/455 kHz)
Product name
Handheld reader
Dimension
49 x 209 x 120 mm
Antenna type
round
Storage temperature
-20...85 °C
Ambient temperature
0...70 °C
IP rating
IP40
Approval/Conformity
CE
UKCA
WEEE
Classifications
ECLASS 10.1
27-28-04-92
ECLASS 11.0
27-28-04-92
ECLASS 12.0
27-28-04-92
ECLASS 13.0
27-28-04-92
ECLASS 14.0
27-28-04-92
ECLASS 4.1
27-28-04-01
ECLASS 5.1.4
27-28-04-90
ECLASS 6.2
27-28-04-90
ECLASS 8.1
27-28-04-90
ECLASS 9.0
27-28-04-92
ECLASS 9.1
27-28-04-92
ETIM 6.0
EC002998
ETIM 7.0
EC002998
ETIM 8.0
EC002998
ETIM 9.0
EC002998
UNSPSC 11
43211710
UNSPSC 7.0901
43211710
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue