Similar Illustration
1
Similar Illustration
2
Similar Illustration
Only CAD model download is supported
Product set 2-parts
Do you have any questions about the product?
Get in touch with us
|
|
Alternative
|
Further alternative
|
|
|
|
|
|
|
| BAV DG-PH-00063-01 | BCC A314-A314-A314-T0001-000 | BCC M415-M415-M415-U0003-000 | |
|
-
List price
|
-
List price
|
-
List price
|
|
| Connection 1 | - | 7/8"-Female, 4-pin | M12x1-Male, 5-pin, A-coded |
|---|---|---|---|
| Connection 2 | - | 7/8"-Female, 4-pin | M12x1-Female, 4-pin, A-coded |
| Connection 3 | - | 7/8"-Male, 4-pin | M12x1-Female, 4-pin, A-coded |
| Operating voltage Ub | - | 300 VDC / 300 VAC | 60 VDC / 60 VAC |
| Rated current (40 °C) | - | 8.0 A | 4.0 A |
| IP rating | - | IP67 | IP67 |
| Approval/Conformity | - |
cULus WEEE |
CE UKCA cULus WEEE |
| Ambient temperature | - | - | -25...80 °C |
Only CAD model download is supported