Products
Service & Support
Industries & Solutions
Company

Automation Camera System

The Automation Camera System is a multi-camera solution for industrial automation that simplifies conventional multi-camera architectures and enables cost-effective implementation in machines, equipment, and production lines.

Compact M30 cameras with integrated optics are connected to a central Camera Master via cost-efficient industrial cables that transmit power, image data, control, and I/O communication.

Interested in the Automation Camera System?

Would you like to learn more or discuss your application with us? We'd be happy to assist you.
Get in Touch

Automation Camera System - Simple yet fully flexible

The Automation Camera System replaces traditional multi-camera setups with an integrated system solution. Instead of integrating cameras, cabling, and controllers as separate components, all elements are combined into one coordinated overall system. This significantly reduces integration effort and makes multi-camera applications much easier to implement.

At the same time, system complexity as well as engineering, installation, and service effort are reduced. The result is a scalable multi-camera solution that is easier to plan, implement, and operate—and that enables the cost-effective use of multiple cameras directly inside the machine.

Benefits of the Automation Camera System

By closely coordinating all system components, the Automation Camera System provides an integrated, industrial-grade approach for modern multi-camera applications. It turns multiple individual cameras into one integrated overall system that reduces complexity and significantly simplifies the implementation of multi-camera solutions.

Thanks to its scalable architecture, the system also offers a high degree of future-proofing for growing multi-camera applications and is already designed to be CRA-ready.

Lower costs
Reduced hardware, engineering, and operating costs
Smaller footprint
Up to 75% less installation space thanks to compact M30 cameras with integrated optics
Less complexity
From many individual components to one integrated multi-camera system
Less integration effort
Faster installation, simpler cabling, and centralized configuration

System Overview

The Automation Camera System consists of three core building blocks specifically designed for seamless interaction. This minimizes integration effort and forms the basis for a compact, scalable multi-camera solution.

The Camera Master

A central Camera Master coordinates multiple cameras, aggregates image data, and provides connectivity to automation and IT systems. Standardized interfaces and 5 GigE Ethernet simplify integration into existing systems. The rugged Camera Master is designed for direct use inside the machine and enables commissioning, monitoring, and management through an integrated web server.

The cameras

The compact cameras in the M30 form factor combine an image sensor and optics in a rugged IP67 housing. This allows them to be integrated directly into the machine like a sensor, requiring minimal installation space while reducing the effort needed to select, mount, and protect additional components.

Single-cable connection

Power supply, control, and image data transmission are handled through a single connection. The single-cable architecture reduces cabling effort and installation costs while simplifying the integration of multiple cameras. Standardized cables with lengths of up to 15 m provide additional flexibility for machine layouts and system planning.


One System Architecture Instead of Many Individual Components

Multiple cameras are connected through a central Camera Master to create one consistent system. It coordinates the cameras, aggregates image data, and provides connectivity to automation, IT, and vision systems. Additional functions such as an integrated web server, monitoring, and standardized communication interfaces simplify commissioning, diagnostics, and system integration.

For reliable image acquisition, the cameras feature integrated image sensors and matched optics. This significantly reduces the effort required for selection, integration, and commissioning. The rugged single-cable architecture with industrial M12 connections enables direct integration into machines and systems and provides the foundation for a scalable multi-camera architecture.

In addition, the system architecture was developed with future cybersecurity requirements in mind. The system firmware and integrated web server functions support CRA-compliant environments and help protect configuration and image data from unauthorized access.


In Detail: The System Architecture of the Automation Camera System

Camera Master

  • 5GigE Interface

  • Aggregates multiple cameras and image data streams

  • Interface to network, IT, and vision systems

  • Central access for configuration and monitoring

Cameras

  • M30 form factor (sensor-like design, 30 mm diameter)

  • IP67-rated protection

  • Integrated optics

  • Power supply and data transmission through a single cable

  • 3 or 5 MP

Cabling and Communication

  • Camera to master via cables up to approximately 15 m

  • Master to IT/edge systems via 5 GigE Ethernet

Software and Accessories

  • Integration via SDK (Impact Acquire)

  • Camera- and image-processing-specific accessories, such as lighting, optical filters, protective glass, and adapters​


Typical Applications for the Automation Camera System

The Automation Camera System is designed for industrial applications that require multiple camera perspectives while keeping integration simple and system complexity low. Its system-based approach is especially valuable wherever multiple cameras are needed but conventional multi-camera setups are too complex, costly, or time-consuming to implement.

  • Process and Production Monitoring

    Visualization and monitoring of production processes inside machines and systems using multiple cameras distributed along the production process.

  • Multi-View Inspection

    Simultaneous capture of multiple sides of an object with centrally coordinated processing for complete and reliable inspection.

  • Assembly and Completeness Inspection

    Verification of multiple component positions or assembly steps in one integrated system without complex integration of individual components.

  • Code and Label Inspection

    Reliable capture of codes and labels in different orientations using coordinated multi-camera systems.

  • Packaging and Logistics Applications

    Inspection of larger objects or conveyor sections with multiple cameras and easy integration into existing systems.

  • Robot Vision and Automated Processes

    Support for automation solutions that use multiple cameras for position detection or process monitoring.

  • Surface Inspection

    Inspection of larger surfaces or complex geometries with multiple cameras while reducing overall system complexity.

Expertise and Consulting – How to Contact Us

Our team of experts is here to offer you advice and assistance. If you're unsure which camera best suits your needs, we'd be happy to help.
Contact us!

FAQs

  • How does ACS simplify installation?

    The single-cable concept, compact cameras with integrated optics, and standardized components make installation significantly easier and enable direct integration into the machine.

  • How does ACS reduce system complexity?

    ACS reduces the number of components and replaces multiple separate vision units with one integrated system. This makes cabling, integration, and operation significantly easier.

  • Can ACS reduce system costs?

    Yes. By reducing hardware, simplifying integration, and lowering engineering and service effort, ACS can significantly reduce total system costs and total cost of ownership.

  • How flexible is the system for different applications?

    The system has a modular, scalable architecture and supports the use of multiple cameras for different applications without a disproportionate increase in system complexity.

  • Is the system future-ready with CRA?

    The Automation Camera System is designed for future requirements and supports CRA-compliant environments under the Cyber Resilience Act. This helps meet modern requirements for security, integration, and long-term scalability.

Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Do you have any questions or suggestions? We are at your disposal.

For all questions concerning commercial topics such as quotations, orders, delivery times, our inside sales department will be happy to support you.

Contact us directly by phone: +32 (0)16 792970


Balluff Benelux

Hintham 117d
5246 AE Rosmalen, Netherlands

Please contact us:
[email protected]

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue