Products
Service & Support
Industries & Solutions
Company

Level up your networking - with Black Line IO-Link Masters

Your first choice for automation

Designed to address most application requirements, the IO-Link masters of the Black Line are the first choice for your automation. Available in three distinct performance classes—entry, standard, and advanced—these IO-Link masters are tailored to meet your specific automation needs, ensuring seamless integration and enhanced efficiency in your operations. Discover how the Black Line can elevate your automation strategy today.

advantages_in_a_circle

Your benefits at a glance

IP67 and IP69K protection ratings: Reliable performance in harsh conditions.

advantages_in_a_circle

M12 type L-coded power connector: Efficient performance with a maximum current load capacity of up to 16A.

advantages_in_a_circle

Integrated IIoT protocols: REST API, MQTT

advantages_in_a_circle

Multiprotocol: The Black Line can be integrated with the most popular control systems

advantages_in_a_circle

Choose the model that fits your application's requirements

Our powerful and reliable components are specifically designed to efficiently transport information across all levels. This is particularly important when high protection types, robustness, use at high temperatures, or special safety are required.

The smart combination of powerful industrial networks with the IO-Link communication standard enables reliable and flexible information exchange in various application areas.

BNI00L1

BNI00L3

BNI00KH

BNI00KJ

Network modules with multi-protocol BNI00L1
330 € *
Network modules with multi-protocol
415 € *
Network modules with multi-protocol BNI00KH
490 € *
Network modules with multi-protocol BNI00KJ
520 € *

Interface:
Profinet, EtherNet/IP, EtherCAT

Additional interfaces:
8 x IO-Link, Port type A

Interface IIoT:
REST API, MQTT

Digital inputs:
16 x PNP, Type 3

Digital outputs:
8 x PNP

Total load:
4A, M12 L-coded


Interface:
Profinet, EtherNet/IP, EtherCAT
Modbus TCP

Additional interfaces:
8 x IO-Link, Port type A

Interface IIoT:
REST API, MQTT parsed

Digital inputs:
16 x PNP, Type 3

Digital outputs:
16 x PNP,
pin 4 max. 2A, pin 2 max. 2A

Total load:
16A, M12 L-coded


Interface:
Profinet, EtherNet/IP, EtherCAT
Modbus TCP

Additional interfaces:
8 x IO-Link, Port type A

Interface IIoT:
REST API, MQTT parsed

Digital inputs:
16 x PNP, Type 3

Digital outputs:
16 x PNP,
pin4 max. 2A, pin 2 max. 4A

Total load:
16A, M12 L-coded


Interface:
Profinet, EtherNet/IP, EtherCAT
Modbus TCP

Additional interfaces:
IO-Link,
4 x port type A, 4 x port type B

Interface IIoT:
REST API, MQTT parsed

Digital inputs:
16xDI

Digital outputs:
16 x PNP,
pin 4 max. 2A, pin 2 max. 4A

Total load:
16A, M12 L-coded


  • * List price

  • * List price

  • * List price

  • * List price
BNI00L1 buy now BNI00L3 buy now BNI00KH buy now BNI00KJ buy now

The networking portfolio at a glance

Discover the new product lines in the field of network technology and find out more about the three performance classes.
Learn more

Reliable Supplier

By choosing Balluff, you're opting for a proven supplier with quick lead times, easy integration with other automation products, and free technical support!

Why choose Balluff Black Line Masters?

  • Single-port short-circuit monitoring at an attractive price
  • 5 protocols in 1: multiprotocol and IIoT
  • Free BET tool for quick diagnostics and easy management of the entire IO-Link structure
  • Intuitive, advanced web server
  • Reliable technical support
  • Lowest DI/DO cost thanks to additional hubs with extension ports (up tp 240 DI/DO with one master)
  • Updates always included at no extra cost
  • Advanced diagnostic functions: Single-port short-circuit monitoring
  • Extension port: Opt for seamless and cost-effective system expansion.

Let's find solutions for you together.

Our experts are at your side – talk to us about your project or challenge.
Contact us now
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Do you have any questions or suggestions? We are at your disposal.

For all questions concerning commercial topics such as quotations, orders, delivery times, our inside sales department will be happy to support you.

Contact us directly by phone: +32 (0)16 792970


Balluff Benelux

Hintham 117d
5246 AE Rosmalen, Netherlands

Please contact us:
[email protected]

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue