Products
Service & Support
Industries & Solutions
Company

Condition Monitoring in Practice – Real Benefits Backed by Data

Why condition monitoring is becoming a critical driver of reliable production.

Balluff EMEA
10 Mar 2026 | 09:13 Clock

Reading Time: minutes

This means that over 60% of plants still operate reactively or rely solely on preventive maintenance, even though technical data is often already available. As a result, they face unplanned downtime, premature component replacement, and higher maintenance costs. 

From potential to measurable results – what does condition monitoring deliver in practice? 

The low adoption rate of condition monitoring is not due to lack of benefits, but rather concerns about complexity and implementation costs. In reality, plants already using machine condition monitoring show that even simple, scalable solutions can generate fast and measurable results. Condition monitoring impacts not only failure reduction but also service costs, product quality, and energy efficiency. 

Below are 8 key benefits of condition monitoring, illustrated with practical examples and real industrial data. 

1. Eliminating sudden, unplanned downtime 

One of the biggest advantages of condition monitoring is the ability to detect early signs of failure before they lead to production stoppages. 

Use case: 6‑month pump monitoring 

A customer using the CMTK system was able to predict a failure 30 days in advance by analyzing vibration trends: 

  • 15.05 – linear vibration increase, exceeding 1 mm/s 

  • 05.06 – stable exceedance above 1.5 mm/s → decision to schedule downtime in 5-7 days 

  • 10.06 – trend shifts from linear to exponential → critical 48 h 

  • 13.06 – controlled shutdown and pump replacement 

After replacement, vibration dropped to 0.25 mm/s, and production continued without an uncontrolled stop. 

Predicting Pump Failure Using Vibration Trends - 30 Days in Advance with CMTK 

Result: 
✔ no failure during the production cycle 
✔ planned service downtime instead of emergency stop 
✔ avoided downtime costs and production losses 

2. Full utilization of component lifetime 

In preventive maintenance, components are often replaced too early “just in case.” Condition monitoring enables maintenance decisions based on actual machine condition, allowing full lifetime utilization without increasing failure risk. 

Example: bearings 

  • preventive replacement: ~70% of lifetime used 

  • predictive replacement (CM): 100% of lifetime used, exactly at the optimal moment 

Result: 
✔ fewer replacements 
✔ lower spare parts costs 
✔ reduced maintenance workload and better downtime planning 

3. Extended overhaul intervals and real cost savings 

Condition monitoring not only prevents failures—it enables machines to run longer between overhauls without compromising safety or reliability. 

Use case: extruder motor 

Continuous vibration monitoring allowed early detection of degradation and postponement of the overhaul. 

  • interval between overhauls: extended from 24 to 38 months 

  • overhaul postponed by 14 months thanks to trend analysis 

Cost comparison for 1 machine 

2-year period: 

  • preventive: 18 666 PLN ~4 418 € 

  • predictive (CMTK): 10 500 PLN ~2 485 € 

5-year period: 

  • preventive: 46 666 PLN ~11 045 € 

  • predictive (CMTK): 26 250 PLN ~6 214 € 

Result: 
✔ fewer, better‑timed overhauls 
✔ significantly lower maintenance costs 
✔ for 5 machines: over 23 670 € saved over 5 years (100 000 PLN) 

4. Optimizing spare parts inventory 

Without machine condition data, companies tend to overstock spare parts “just in case.” Condition monitoring enables a just‑in‑time approach. 

Result: 
✔ less capital tied up in spare parts 
✔ better purchase planning 
✔ fewer obsolete components on shelves 

5. Improved final product quality 

Worn mechanical components - bearings, shafts, pumps - affect not only breakdown risk but also process stability and product quality. As machine condition worsens, scrap and customer complaints often rise well before an actual failure occurs. 

Use case: production with vs without prediction 

In one case, lack of prediction resulted in: 

  • €25,000 loss due to scrapped material 

  • batch complaint and loss of customer trust 

Condition monitoring enabled early detection, avoided failure, and eliminated complaint costs. 

 

6. Increased energy efficiency 

Machines in poor technical condition consume more energy. Monitoring vibration, temperature, and electrical parameters keeps equipment at its optimal operating point. 

Result: 
✔ lower energy consumption 
✔ reduced mechanical losses 
✔ support for ESG and energy‑cost reduction goals 

7. Low entry threshold and system scalability 

Implementation cost is often mentioned as a barrier. Modern solutions like Balluff CMTK eliminate this issue: 

  • start with just 1 measurement point 

  • scale to dozens or hundreds 

  • unit cost decreases with scale 

Example 

  • 1 point: even the base setup costs roughly as much as a one‑day visit of an authorized service technician 

  • 4 points: unit cost drops by 54%, as the central unit cost spreads across more sensors 

  • 44 points: lowest cost per point 

8. Easy integration and fast commissioning 

CMTK is designed for quick, straightforward deployment—no lengthy configuration or advanced analytics knowledge required. 

CMTK provides: 

  • ISO‑based configuration wizard 

  • automatic alarm threshold selection 

  • integration with SCADA and higher‑level systems (OPC UA, MQTT, databases like InfluxDB) 

With IO‑Link, it supports easy integration of sensors such as: 

  • vibration 

  • temperature 

  • pressure 

  • electrical energy 

  • process media (air, liquids) 

  • analog sensors 

Result: fast startup, easy scaling, and full compatibility with existing automation infrastructure. 

🔎 Check out Balluff's complete solutions: ⁣Monitoring | Balluff 

 

Summary: fast impact, measurable ROI 

Condition monitoring is now one of the fastest ways to improve production efficiency. These examples clearly show that monitoring machine condition helps avoid unplanned downtime, fully utilize component lifetime, and significantly reduce maintenance costs—often within the first months. 

Thanks to scalable solutions like Balluff CMTK, condition monitoring doesn't require large investments or complex projects. Companies can start with a single machine or measurement point and expand as needed. 

This is not “future technology.” It's a proven, available‑today tool that directly increases machine availability, stabilizes production quality, and delivers measurable savings. Companies adopting condition monitoring now gain an advantage in a market where most still operate reactively.

Did you like this post?

0

Share this post

Author

Balluff EMEA

Balluff EMEA

We are your partner for innovative solutions in industrial automation. With our passion we improve your competitive position with speed and results. With our 100 years company history and more than 60 years of sensor experience, Balluff is a world leader and one of the most efficient manufacturers of sensor technology.


0 Contributions

Comment

Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue