Products
Service & Support
Industries & Solutions
Company

22.04.2026

BTL magnetostrictive position sensor for hydraulic cylinders in zone 2

For demanding applications in the hydrogen and energy sector

In the energy sector, where hydrogen is seen as a promising alternative to fossil fuels, the demand for advanced technological solutions is constantly increasing. To meet these requirements, we have expanded our portfolio of magnetostrictive BTL sensors to include a variant for potentially explosive atmospheres. The new sensor has been specially developed for use in Zone 2 hydraulic cylinders and is designed for operating temperatures of up to 90°C.

Focus on market requirements

Our position measurement sensor is designed for safe operation in hazardous environments and meets all relevant industry standards. It has been developed for demanding applications, impresses with its durability and ensures consistent, reliable performance. In addition, the sensor integrates seamlessly with our wide range of sensor technologies, connection cables, hubs and masters, expanding system possibilities.

With this upgrade, we are responding to the growing demand for high-temperature applications in Zone 2. While previous solutions were limited to 60°C, the new BTL offers robust and reliable performance even under challenging conditions. Selecting and ordering the right sensor is particularly easy and efficient thanks to our online product configurator and the ordering system in the web store.

Applications in the energy sector

The new BTL rod variant is ideal for hydrogen filling stations - especially for applications such as hydrogen compression, where hydraulic cylinders ensure efficient processes, as well as for automatic seal replacement, which enables seals to be replaced smoothly. In a world that is increasingly focusing on sustainable energy solutions, our sensor not only meets the highest technical requirements, but also actively supports the shift towards environmentally friendly technologies.

The special features

  • Suitable for zone 2 and up to 90°C
  • Complies with relevant industry standards
  • Durable and reliable
  • Seamless system integration
  • Ideally suited for compressing hydrogen using hydraulic cylinders

Our products

BTL magnetostrictive position sensors in rod design

BTL4R0E

Interface: SSI; measuring length: 350 mm

BTL4R0F

Interface: Analog; measuring length: 1525 mm

BTL4R0E

Interface: SSI; measuring length: 350 mm

Style
Rod Series Ex
Mounting part
Threaded flange M18x1.5
Housing material
Aluminum, Anodized
Magnets, number max.
1
Connection
Cable, 5.00 m, PUR
Interface
SSI
Measuring range
350 mm
Sampling frequency max.
1000 Hz
Non-linearity max.
±30 µm
Repeat accuracy
≤ ± 5 µm (typical ± 2.5 µm)
Operating voltage Ub
10...30 VDC
Ambient temperature
-40...60 °C
Ambient temperature max.
60 °C (Process temperature: 90 °C)
IP rating
IP68
Approval/Conformity
CE
IECEx
ATEX
WEEE
Ex category
ATEX: 3G (EPL Gc)
ATEX: 2D (EPL Db)
IECEx: EPL Gc
IECEx: EPL Db
More product details
BTL4R0F

Interface: Analog; measuring length: 1525 mm

Style
Rod Series Ex
Mounting part
Threaded flange M18x1.5
Housing material
Aluminum, Anodized
Magnets, number max.
1
Connection
Cable, 5.00 m, PUR
Analog output
2x Analog, current 4…20 mA
Measuring range
1525 mm
Sampling frequency max.
500 Hz
Non-linearity max.
±0.01 % FS
Repeat accuracy
± 5 µm
Operating voltage Ub
10...30 VDC
Ambient temperature
-40...60 °C
Ambient temperature max.
60 °C (Process temperature: 90 °C)
IP rating
IP68
Approval/Conformity
CE
IECEx
ATEX
WEEE
Ex category
ATEX: 3G (EPL Gc)
ATEX: 2D (EPL Db)
IECEx: EPL Gc
IECEx: EPL Db
More product details

Downloads

  • Smartlight Rigid – compact. Bright. Versatile.
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Do you have any questions or suggestions? We are at your disposal.

For all questions concerning commercial topics such as quotations, orders, delivery times, our inside sales department will be happy to support you.

Contact us directly by phone: +32 (0)16 792970


Balluff Benelux

Hintham 117d
5246 AE Rosmalen, Netherlands

Please contact us:
[email protected]

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue