Similar Illustration
Only CAD model download is supported
Displays
Function
Display module
Inputs, number
2
Interface port 01
Digital pulse
Outputs, number
2
Digital outputs
2x Relay
Recommended alternative
BAE010M
Displays
BDD 750-1P01-000-203-2-A
Availability
How does the alternative product differ from the discontinued one?
Do you have any questions about the product?
Get in touch with us.
This product page contains information for Belgium
Alternative products
|
Discontinued
|
Discontinued
Recommended alternative
|
|
|
|
|
|
| BDD-AM 10-1-P | BDD 750-1P01-000-203-2-A | |
|
-
List price
|
-
List price
|
|
| Function | Display module | display module P-interface |
|---|---|---|
| Inputs, number | 2 | 1 |
| Interface port 01 | Digital pulse | - |
| Outputs, number | 2 | 2 |
| Digital outputs | 2x Relay | 2x Relay |
| Encoder supply | 5 V/24 V, max 300 mA | 5 V/24 V, max 250 mA |
| Ambient temperature | 0...50 °C | -20...60 °C |
| IP rating (front housing) | IP64 | IP65 |
| Approval/Conformity |
CE WEEE EAC |
CE UKCA WEEE |
| Panel cut-out | 68 x 138 mm | 43 x 91 mm |
| Operating voltage Ub | - | 18...30 VDC |
| Input frequency max. | - | 1 MHz |
Only CAD model download is supported