Similar Illustration
Only CAD model download is supported
Amplifiers for capacitive sensor heads
Dimension
15 x 30 x 45 mm
Connection
Cable, 2.00 m, PUR
Switching output
PNP normally closed (NC)
Switching frequency
100 Hz
Housing material
PC
Recommended alternative
How does the alternative product differ from the discontinued one?
Do you have any questions about the product?
Get in touch with us.
This product page contains information for Belgium
Alternative products
|
Discontinued
|
Recommended alternative
|
|
|
|
|
|
| BAE SA-CS-001-PO | BAE SA-CS-025-YP-BP02 | |
|
-
List price
|
90,41 EUR
List price
|
|
| Dimension | 15 x 30 x 45 mm | 10.5 x 45 x 75.5 mm |
|---|---|---|
| Connection | Cable, 2.00 m, PUR | Cable, 2.00 m, PUR |
| Switching output | PNP normally closed (NC) | PNP/NPN NO/NC programmable |
| Switching frequency | 100 Hz | 100 Hz |
| Housing material | PC | PBT |
| Ambient temperature | -30...70 °C | -10...70 °C |
| Operating voltage Ub | 12...35 VDC | 12...30 VDC |
| Approval/Conformity |
CE WEEE |
CE UKCA cULus WEEE |
| IP rating | IP67 | IP40 |
Only CAD model download is supported