Products
Service & Support
Industries & Solutions
Company
Canceled

BAE00CZ

BIS C-810-0-009

Portable LF read/write units (70/455kHz)

Product group
LF (70/455 kHz)
Product name
Standard
Dimension
97 x 55 x 232 mm
Use
for all C-85x with jack plug Ø6.3 mm
Display
LCD display 20 characters/4 lines
Put together your individual RFID system, tailored to your needs and areas of application.
Do you have any questions about the product? Get in touch with us.
This product page contains information for Belgium

Quantity scale

Contact request
Key features
Product group
LF (70/455 kHz)
Product name
Standard
Dimension
97 x 55 x 232 mm
Use
for all C-85x with jack plug Ø6.3 mm
Display
LCD display 20 characters/4 lines
Keypad
32 keys, alphanumeric (4x8)
Operating voltage Ub
2.4 V DC rechargeable battery pack NiMH
Ambient temperature
0...50 °C
IP rating
IP40
Approval/Conformity
CE
UKCA
WEEE
Classifications
ECLASS 10.1
27-28-04-01
ECLASS 11.0
27-28-04-01
ECLASS 12.0
27-28-04-01
ECLASS 13.0
27-28-04-01
ECLASS 14.0
27-28-04-01
ECLASS 4.1
27-28-04-01
ECLASS 5.1.4
27-28-04-01
ECLASS 6.2
27-28-04-01
ECLASS 8.1
27-28-04-01
ECLASS 9.0
27-28-04-01
ECLASS 9.1
27-28-04-01
ETIM 6.0
EC002998
ETIM 7.0
EC002998
ETIM 8.0
EC002998
ETIM 9.0
EC002998
UNSPSC 11
43211710
UNSPSC 7.0901
43211710
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Do you have any questions or suggestions? We are at your disposal.

For all questions concerning commercial topics such as quotations, orders, delivery times, our inside sales department will be happy to support you.

Contact us directly by phone: +32 (0)16 792970


Balluff Benelux

Hintham 117d
5246 AE Rosmalen, Netherlands

Please contact us:
[email protected]

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue