Products
Service & Support
Industries & Solutions
Company
Canceled

BAE00M4

BAE PS-XA-1W-05-040-051

Power supply units in the compact format

Dimension
54 x 30 x 92 mm
Version
Enclosed
Mounting part
Flange mounting
Housing material
Plastic
Connection type
Terminal
Do you have any questions about the product? Get in touch with us.
This product page contains information for Belgium

Quantity scale

Contact request
Key features
Dimension
54 x 30 x 92 mm
Version
Enclosed
Mounting part
Flange mounting
Housing material
Plastic
Connection type
Terminal
Connector design
0.2 mm²...2.5 mm²
Input voltage
100…240 V AC, 1-phase
Rated output voltage DC
5 V
Rated output current
4 A
Output capacity max.
20 W
IP rating
IP20
Approval/Conformity
CE
cULus
WEEE
Ambient temperature
-40...71 °C
Classifications
ECLASS 10.1
27-04-07-01
ECLASS 11.0
27-04-07-01
ECLASS 12.0
27-04-07-01
ECLASS 13.0
27-04-07-01
ECLASS 14.0
27-04-07-01
ECLASS 4.1
27-04-07-02
ECLASS 5.1.4
27-04-90-02
ECLASS 6.2
27-04-90-02
ECLASS 8.1
27-04-90-02
ECLASS 9.0
27-04-07-01
ECLASS 9.1
27-04-07-01
ETIM 4.0
EC002540
ETIM 5.0
EC002540
ETIM 6.0
EC002540
ETIM 7.0
EC002540
ETIM 8.0
EC002540
ETIM 9.0
EC002540
UNSPSC 11
39121004
UNSPSC 7.0901
39121004
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Do you have any questions or suggestions? We are at your disposal.

For all questions concerning commercial topics such as quotations, orders, delivery times, our inside sales department will be happy to support you.

Contact us directly by phone: +32 (0)16 792970


Balluff Benelux

Hintham 117d
5246 AE Rosmalen, Netherlands

Please contact us:
[email protected]

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue