Similar Illustration
Only CAD model download is supported
Machine Lights
Connection
Connector, M12x1-Male
Version
Machine light
Dimension
Ø 20 x 610 mm
Rated operating voltage Ue DC
24 V
Material
Aluminium Anodized
PMMA
PMMA
Recommended alternative
BAE012F
Machine Lights
BAE LX-XA-BW0332B-S4
Availability
How does the alternative product differ from the discontinued one?
Do you have any questions about the product?
Get in touch with us.
This product page contains information for Belgium
Alternative products
|
Discontinued
|
Recommended alternative
|
|
|
|
|
|
| BAE LX-XA-BW0530-S4 | BAE LX-XA-BW0332B-S4 | |
|
370,00 EUR
List price
|
215,00 EUR
List price
|
|
|
EPREL product data sheet |
||
| Connection | Connector, M12x1-Male | Connector, M12x1-Male |
|---|---|---|
| Version | Machine light | Machine light |
| Dimension | Ø 20 x 610 mm | Ø 20 x 412 mm |
| Rated operating voltage Ue DC | 24 V | 24 V |
| Material |
Aluminium Anodized PMMA |
Aluminium anodized, natural Acryl glass |
| Illumination area | 530 x 14 mm | 332 x 16 mm |
| Beam angle | 120 ° | 120 ° |
| Light type | LED white light | LED white light diffuse |
| Light intensity | 1256 lm | 770 lm |
| Color temperature | 4000 K | 4000 K |
| Ambient temperature | -25...60 °C | -20...40 °C |
| Approval/Conformity |
CE UKCA cULus WEEE |
CE UKCA WEEE cULus |
| IP rating | IP69K | IP67 |
Only CAD model download is supported