Similar Illustration
Only CAD model download is supported
Proximity sensor mounts with positive stops
Use
for sensors Ø8 mm
For M08 sensors
fastening length 36mm and longer
For M08 sensors
fastening length 36mm and longer
Material
1.4305 stainless steel PTFE coated
Dimension
Ø 17 x 32 mm
Mounting part
Screws, clamps
Additional features
Weld immune
Recommended alternative
How does the alternative product differ from the discontinued one?
Do you have any questions about the product?
Get in touch with us.
This product page contains information for Belgium
Alternative products
|
Discontinued
|
Recommended alternative
|
|
|
|
|
|
| BES 08,0-KH-6S/W | BES 08,0-KH-6S | |
|
-
List price
|
18,07 EUR
List price
|
|
| Use |
for sensors Ø8 mm For M08 sensors fastening length 36mm and longer |
for sensors Ø8 mm For M08 sensors fastening length 32mm and longer |
|---|---|---|
| Material | 1.4305 stainless steel PTFE coated | 1.4305 stainless steel |
| Dimension | Ø 17 x 32 mm | Ø 17 x 32 mm |
| Mounting part | Screws, clamps | Screws, clamps |
| Additional features | Weld immune | - |
Only CAD model download is supported