Similar Illustration
Only CAD model download is supported
Control arm for profile style
Principle of operation
BTL control arm
Material
Aluminum Anodized
Dimension
Ø 10 x 125 mm
Mounting part
Ø 5H7 eye/M5x0.8 connector
Recommended alternative
How does the alternative product differ from the discontinued one?
Do you have any questions about the product?
Get in touch with us.
This product page contains information for Belgium
Alternative products
|
Discontinued
|
Recommended alternative
|
|
|
|
|
|
| BTL2-GS10-0125-A | BAM GM-XA-02-D10-M0125 | |
|
-
List price
|
74,80 EUR
List price
|
|
| Principle of operation | BTL control arm | BTL control arm |
|---|---|---|
| Material | Aluminum Anodized | Aluminium Anodized |
| Dimension | Ø 10 x 125 mm | Ø 10 x 125 mm |
| Mounting part | Ø 5H7 eye/M5x0.8 connector | Ø 5H7 eye/M5x0.8 connector |
Only CAD model download is supported