Similar Illustration
Only CAD model download is supported
Mounting brackets for magnetic sensors
Principle of operation
BMF mounting bracket
Application
Pneumatic cylinder, round without groove or tie rod
Piston diameter 8 - 80 mm
Piston diameter 8 - 80 mm
Use
for magnetic sensors BMF 103
Material
Aluminium
Ambient temperature
-40...85 °C
Do you have any questions about the product?
Get in touch with us.
This product page contains information for Belgium
Only CAD model download is supported