Products
Service & Support
Industries & Solutions
Company

BAV003H

BAV AS-SK-00032-01

Product sets

Principle of operation
Active splitter
Connection
2x M12x1-Female, 4-pin, D-coded
M12x1-Male, 5-pin, L-coded
Housing material
Plastic
Stainless steel, Inserts
Ambient temperature
-40...70 °C
Do you have any questions about the product? Get in touch with us.
This product page contains information for Belgium

Quantity scale

Contact request
Key features
Principle of operation
Active splitter
Connection
2x M12x1-Female, 4-pin, D-coded
M12x1-Male, 5-pin, L-coded
Housing material
Plastic
Stainless steel, Inserts
Ambient temperature
-40...70 °C
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Do you have any questions or suggestions? We are at your disposal.

For all questions concerning commercial topics such as quotations, orders, delivery times, our inside sales department will be happy to support you.

Contact us directly by phone: +32 (0)16 792970


Balluff Benelux

Hintham 117d
5246 AE Rosmalen, Netherlands

Please contact us:
[email protected]

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue