Similar Illustration
Only CAD model download is supported
Inductive distance sensors
Dimension
Ø 18 x 36 mm
Style Housing
M18x1
Installation
for flush mounting
Range
1...5 mm
Analog output
Analog, voltage 0...10 V
Product Features
Cable, 3.00 m, PUR
Cable, 3.00 m, PUR
Cable, 5.00 m, PUR
Cable, 10.00 m, PVC
Cable with connector, M12x1-Male, 3-pin, 0.20 m, PUR
Cable with connector, M12x1-Male, 3-pin, 1.50 m, PUR
Cable with connector, M12x1-Male, 3-pin, 1.50 m, PUR
Cable with connector, M12x1-Male, 3-pin, 4.00 m, PUR
Cable with connector, M18x1-Male, 3-pin, 0.22 m, PUR
Do you have any questions about the product?
Get in touch with us.
This product page contains information for Belgium
Alternative products
|
Discontinued
|
Alternative
|
Further alternative
|
|
|
|
|
|
|
| BAW M18ME-UAC50B-BV10-001 | BAW M18ME-UAC50B-BP03 | BAW M18ME-UAC50B-BP05 | |
|
-
List price
|
186,78 EUR
List price
|
186,78 EUR
List price
|
|
| Dimension | Ø 18 x 36 mm | Ø 18 x 36 mm | Ø 18 x 36 mm |
|---|---|---|---|
| Style Housing | M18x1 | M18x1 | M18x1 |
| Installation | for flush mounting | for flush mounting | for flush mounting |
| Range | 1...5 mm | 1...5 mm | 1...5 mm |
| Analog output | Analog, voltage 0...10 V | Analog, voltage 0...10 V | Analog, voltage 0...10 V |
| Output characteristic | falling on approach | falling on approach | falling on approach |
| Limit frequency –3 dB | 500 Hz | 500 Hz | 500 Hz |
| Repeat accuracy per BWN | ±8 µm | ±8 µm | ±8 µm |
| Non-linearity max. | ±120 µm | ±120 µm | ±120 µm |
| Housing material | Brass, nickel-plated | Brass, nickel-plated | Brass, nickel-plated |
| Material sensing surface | PBT | PBT | PBT |
| Connection | Cable, 10.00 m, PVC | Cable, 3.00 m, PUR | Cable, 5.00 m, PUR |
| Operating voltage Ub | 15...30 VDC | 15...30 VDC | 15...30 VDC |
| Ambient temperature | -10...70 °C | -10...70 °C | -10...70 °C |
| IP rating | IP67 | IP67 | IP67 |
| Approval/Conformity |
CE UKCA cULus WEEE |
CE UKCA cULus WEEE |
CE UKCA cULus WEEE |
Only CAD model download is supported