Products
Service & Support
Industries & Solutions
Company
Canceled

BAW003W

BAW Z05AC-BLD50B-BP00,75-GS04

Inductive distance sensors

Dimension
30 x 38.5 x 16.5 mm
Style Housing
block style
Installation
non-flush
Range
1...5 mm
Interface
IO-Link 1.1
10 bits
Do you have any questions about the product? Get in touch with us.
This product page contains information for Belgium

Quantity scale

Contact request
Key features
Dimension
30 x 38.5 x 16.5 mm
Style Housing
block style
Installation
non-flush
Range
1...5 mm
Interface
IO-Link 1.1
10 bits
Output characteristic
falling on approach
Limit frequency –3 dB
200 Hz
Repeat accuracy per BWN
±12 µm
Non-linearity max.
±150 µm
Housing material
Aluminium, Anodized
Material sensing surface
LCP
Connection
Cable with connector, M12x1-Male, 4-pin, 0.75 m, PUR
Operating voltage Ub
18...30 VDC
Ambient temperature
-10...60 °C
IP rating
IP67
Approval/Conformity
CE
UKCA
cULus
WEEE
Classifications
ECLASS 10.1
27-27-08-02
ECLASS 11.0
27-27-08-02
ECLASS 12.0
27-27-40-03
ECLASS 13.0
27-27-40-03
ECLASS 14.0
27-27-40-03
ECLASS 4.1
27-27-08-02
ECLASS 5.1.4
27-27-08-02
ECLASS 6.2
27-27-08-02
ECLASS 8.1
27-27-08-02
ECLASS 9.0
27-27-08-02
ECLASS 9.1
27-27-08-02
ETIM 4.0
EC001818
ETIM 5.0
EC001818
ETIM 6.0
EC001818
ETIM 7.0
EC001818
ETIM 8.0
EC001818
ETIM 9.0
EC001818
UNSPSC 11
41111926
UNSPSC 7.0901
41111926
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Do you have any questions or suggestions? We are at your disposal.

For all questions concerning commercial topics such as quotations, orders, delivery times, our inside sales department will be happy to support you.

Contact us directly by phone: +32 (0)16 792970


Balluff Benelux

Hintham 117d
5246 AE Rosmalen, Netherlands

Please contact us:
[email protected]

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue