Products
Service & Support
Industries & Solutions
Company

BCC09JL

BCC PA04-M415-3E-680-PX0550-006

Double-ended cordsets

Connection 1
A, DIN-0°-Valve connector, angled, 4-pin
Connection 2
M12x1-Male, angled, 5-pin, A-coded
Function indicator
LED yellow
Green LED
Function indicator (Pin 2)
LED yellow
Function indicator (Pin 3)
Green LED
Do you have any questions about the product? Get in touch with us.
This product page contains information for Belgium

Quantity scale

Contact request
Key features
Connection 1
A, DIN-0°-Valve connector, angled, 4-pin
Connection 2
M12x1-Male, angled, 5-pin, A-coded
Function indicator
LED yellow
Green LED
Function indicator (Pin 2)
LED yellow
Function indicator (Pin 3)
Green LED
Cable
PUR black, 0.6 m, drag chain compatible
Number of conductors
5
Cable temperature, fixed routing
-50...80 °C
Operating voltage Ub
24 VDC / 24 VAC
Rated current (40 °C)
4.0 A
IP rating
IP67/IP67, IP69K
Approval/Conformity
CE
WEEE
Classifications
ECLASS 10.1
27-06-03-11
ECLASS 11.0
27-06-03-11
ECLASS 12.0
27-06-03-11
ECLASS 13.0
27-06-03-11
ECLASS 14.0
27-06-03-11
ECLASS 4.1
27-27-90-01
ECLASS 5.1.4
27-27-92-01
ECLASS 6.2
27-27-92-01
ECLASS 8.1
27-27-92-18
ECLASS 9.0
27-06-03-11
ECLASS 9.1
27-06-03-11
ETIM 4.0
EC001855
ETIM 5.0
EC001855
ETIM 6.0
EC001855
ETIM 7.0
EC001855
ETIM 8.0
EC001855
ETIM 9.0
EC001855
UNSPSC 11
26121604
UNSPSC 7.0901
26121604
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Do you have any questions or suggestions? We are at your disposal.

For all questions concerning commercial topics such as quotations, orders, delivery times, our inside sales department will be happy to support you.

Contact us directly by phone: +32 (0)16 792970


Balluff Benelux

Hintham 117d
5246 AE Rosmalen, Netherlands

Please contact us:
[email protected]

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue