Similar Illustration
Only CAD model download is supported
Welding cables
Connection
M8x1-Male, straight, 4-pin, A-coded
Switching output
Complementary
Cable
PUR welding spark resistant black, 1.5 m, drag chain compatible
Number of conductors
4
Conductor cross-section
0.34 mm²
Do you have any questions about the product?
Get in touch with us.
This product page contains information for Belgium
Alternative products
|
|
Alternative
|
|
|
|
|
|
| BCC M314-0000-20-003-PW0434-015 | BCC M314-0000-20-003-PW0434-050 | |
|
10,50 EUR
List price
|
19,32 EUR
List price
|
|
| Connection | M8x1-Male, straight, 4-pin, A-coded | M8x1-Male, straight, 4-pin, A-coded |
|---|---|---|
| Switching output | Complementary | Complementary |
| Cable | PUR welding spark resistant black, 1.5 m, drag chain compatible | PUR welding spark resistant black, 5 m, drag chain compatible |
| Number of conductors | 4 | 4 |
| Conductor cross-section | 0.34 mm² | 0.34 mm² |
| Cable temperature, fixed routing | -50...90 °C | -50...90 °C |
| Cable temperature, flexible routing | -25...90 °C | -25...90 °C |
| Operating voltage Ub | 60 VDC / 60 VAC | 60 VDC / 60 VAC |
| Rated current (40 °C) | 4.0 A | 4.0 A |
| IP rating | IP67, IP69K | IP67, IP69K |
| Cable jacket, color | black | black |
| Approval/Conformity |
CE cULus UKCA WEEE |
CE cULus UKCA WEEE |
Only CAD model download is supported