Similar Illustration
Only CAD model download is supported
PIN 1: brown
PIN 2: white
PIN 3: blue
PIN 4: black
PIN 5: green/yellow
PIN 2: white
PIN 3: blue
PIN 4: black
PIN 5: green/yellow
Only CAD model download is supported
Sensor cables shielded
Connection
M12x1-Male, angled, 5-pin, A-coded
Switching output
Complementary
Cable
PUR Shielded black, 0.3 m, drag chain compatible
Number of conductors
5
Conductor cross-section
0.34 mm²
Do you have any questions about the product?
Get in touch with us.
This product page contains information for Belgium
Alternative products
|
|
Alternative
|
Further alternative
|
|
|
|
|
|
|
| BCC M425-0000-2A-043-PS0534-003 | BCC M425-0000-2A-043-PS0534-003-C115 | BCC M425-0000-2A-043-PS0534-020 | |
|
20,52 EUR
List price
|
20,25 EUR
List price
|
25,97 EUR
List price
|
|
| Connection | M12x1-Male, angled, 5-pin, A-coded | M12x1-Male, angled, 5-pin, A-coded | M12x1-Male, angled, 5-pin, A-coded |
|---|---|---|---|
| Switching output | Complementary | Complementary | Complementary |
| Cable | PUR Shielded black, 0.3 m, drag chain compatible | PUR Shielded black, 0.3 m, drag chain compatible | PUR Shielded black, 2 m, drag chain compatible |
| Number of conductors | 5 | 5 | 5 |
| Conductor cross-section | 0.34 mm² | 0.34 mm² | 0.34 mm² |
| Cable temperature, fixed routing | -50...80 °C | -50...80 °C | -50...80 °C |
| Cable temperature, flexible routing | -25...80 °C | -25...80 °C | -25...80 °C |
| Operating voltage Ub | 60 VDC / 60 VAC | 60 VDC / 60 VAC | 60 VDC / 60 VAC |
| Rated current (40 °C) | 4.0 A | 4.0 A | 4.0 A |
| IP rating | IP67 | IP67 | IP67 |
| Cable jacket, color | black | black | black |
| Approval/Conformity |
CE cULus UKCA WEEE |
CE cULus WEEE |
CE cULus UKCA WEEE |
Only CAD model download is supported