Similar Illustration
Only CAD model download is supported
Cables for BTL products
Connection
M12x1-Female, straight, 5-pin, A-coded
Cable
PUR Shielded black, 15 m, drag chain compatible
Number of conductors
5
Conductor cross-section
0.25 mm²
Cable temperature, fixed routing
-40...85 °C
Do you have any questions about the product?
Get in touch with us.
This product page contains information for Belgium
Alternative products
|
|
Alternative
|
|
|
|
|
|
| BCC S415-0000-1A-152-PS0525-150 | BCC M415-0000-1A-152-PS0525-150 | |
|
172,70 EUR
List price
|
115,34 EUR
List price
|
|
| Connection | M12x1-Female, straight, 5-pin, A-coded | M12x1-Female, straight, 5-pin, A-coded |
|---|---|---|
| Cable | PUR Shielded black, 15 m, drag chain compatible | PUR Shielded black, 15 m, drag chain compatible |
| Number of conductors | 5 | 5 |
| Conductor cross-section | 0.25 mm² | 0.25 mm² |
| Cable temperature, fixed routing | -40...85 °C | -50...80 °C |
| Cable temperature, flexible routing | -25...85 °C | -25...80 °C |
| Operating voltage Ub | 60 VDC / 60 VAC | 60 VDC / 60 VAC |
| Rated current (40 °C) | 4.0 A | 4.0 A |
| IP rating | IP67 | IP67 |
| Cable jacket, color | black | black |
| Approval/Conformity |
CE WEEE UKCA ULus |
CE UKCA WEEE cULus |
Only CAD model download is supported