Similar Illustration
Only CAD model download is supported
Only CAD model download is supported
Cylindrical compact version without thread
Dimension
Ø 6.5 x 42 mm
Series
G06
Installation
non-flush
Connection
Cable, 2.00 m, PUR
Switching output
NPN normally closed (NC)
Recommended alternative
How does the alternative product differ from the discontinued one?
Do you have any questions about the product?
Get in touch with us.
This product page contains information for Belgium
Alternative products
|
Discontinued
|
Recommended alternative
|
|
|
|
|
|
| BCS G06T4E1-NOM30G-EP02 | BCS G06B4G-GSC40G-BP02 | |
|
165,37 EUR
List price
|
156,70 EUR
List price
|
|
| Dimension | Ø 6.5 x 42 mm | Ø 6.5 x 49 mm |
|---|---|---|
| Series | G06 | G06 |
| Installation | non-flush | non-flush |
| Connection | Cable, 2.00 m, PUR | Cable, 2 m, TPU |
| Switching output | NPN normally closed (NC) | Push-pull NO(PNP)/NC(NPN) |
| Switching frequency | 100 Hz | 100 Hz |
| Sensitivity | Switching distance adjustable | Switching distance adjustable |
| Housing material | 1.4301 stainless steel | 1.4404 stainless steel |
| Material sensing surface | PTFE | PBT |
| Ambient temperature | -10...70 °C | -20...85 °C |
| Operating voltage Ub | 11...30 VDC | 10...30 VDC |
| Approval/Conformity |
CE UKCA cULus WEEE |
CE WEEE cULus |
| IP rating | IP65 | IP67 |
Only CAD model download is supported