Similar Illustration
Only CAD model download is supported
Capacitive proximity switches for object detection
Dimension
Ø 18 x 65 mm
Series
M18
Thread (A)
M18x1
Installation
for flush mounting
Connection
Cable, 2.00 m, PVC
Recommended alternative
How does the alternative product differ from the discontinued one?
Do you have any questions about the product?
Get in touch with us.
This product page contains information for Belgium
Alternative products
|
Discontinued
|
Discontinued
Recommended alternative
|
|
|
|
|
|
| BCS M18B4M-NSC80C-EV02 | BCS M18B4N1-NSC80D-EP02 | |
|
93,99 EUR
List price
|
-
List price
|
|
| Dimension | Ø 18 x 65 mm | Ø 18 x 75.5 mm |
|---|---|---|
| Series | M18 | M18 |
| Thread (A) | M18x1 | M18x1 |
| Installation | for flush mounting | for flush mounting |
| Connection | Cable, 2.00 m, PVC | Cable, 2.00 m, PUR |
| Switching output | NPN normally open (NO) | NPN normally open (NO) |
| Switching frequency | 100 Hz | 100 Hz |
| Range | 2...8 mm | 1...8 mm |
| Housing material | 1.4301 stainless steel | 1.4305 stainless steel |
| Material sensing surface | PBT | PBT |
| Ambient temperature | -30...70 °C | -25...85 °C |
| Operating voltage Ub | 10...35 VDC | 10...30 VDC |
| Approval/Conformity |
CE cULus WEEE |
CE cULus EAC WEEE |
| IP rating | IP67 | IP67 |
| Sensitivity | - | Switching distance adjustable |
Only CAD model download is supported