Similar Illustration
Only CAD model download is supported
Capacitive level sensors
Dimension
Ø 18 x 70 mm
Series
M18
Installation
non-flush
Connection
Cable, 2.00 m, PVC
Switching output
PNP normally open (NO)
Recommended alternative
How does the alternative product differ from the discontinued one?
Do you have any questions about the product?
Get in touch with us.
This product page contains information for Belgium
Alternative products
|
Discontinued
|
Recommended alternative
|
|
|
|
|
|
| BCS M18VVI1-PSCFAG-DV02 | BCS M18TTI2-PSCFAG-AT02 | |
|
119,18 EUR
List price
|
173,69 EUR
List price
|
|
| Dimension | Ø 18 x 70 mm | Ø 18 x 73 mm |
|---|---|---|
| Series | M18 | M18 |
| Installation | non-flush | non-flush |
| Connection | Cable, 2.00 m, PVC | Cable, 2.00 m, PTFE |
| Switching output | PNP normally open (NO) | PNP normally open (NO) |
| Switching frequency | 2 Hz | 2 Hz |
| Sensitivity | media-dependent, adjustable | media-dependent, adjustable |
| Function | Smart Level 15 | Smart Level 15 |
| Additional features |
Electrically conductive media Foam and residue compensation |
Electrically conductive media Foam and residue compensation |
| Housing material | PVC | PTFE |
| Material sensing surface | PVC | PTFE |
| Ambient temperature | -10...60 °C | -10...60 °C |
| Operating voltage Ub | 10...35 VDC | 10...35 VDC |
| Approval/Conformity |
CE cULus WEEE |
CE UKCA cULus WEEE |
| IP rating | IP66 | IP66 |
Only CAD model download is supported