Products
Service & Support
Industries & Solutions
Company
Canceled

BCS00M6

BCS M18B4I3-NOC80D-S04K

Capacitive proximity switches for object detection

Dimension
Ø 18 x 88.5 mm
Series
M18
Thread (A)
M18x1
Installation
for flush mounting
Connection
Connector, M12x1-Male, 3-pin
Do you have any questions about the product? Get in touch with us.
This product page contains information for Belgium

Quantity scale

Contact request
Key features
Dimension
Ø 18 x 88.5 mm
Series
M18
Thread (A)
M18x1
Installation
for flush mounting
Connection
Connector, M12x1-Male, 3-pin
Switching output
NPN normally closed (NC)
Switching frequency
100 Hz
Range
1...8 mm
Sensitivity
Switching distance adjustable
Housing material
1.4305 stainless steel
Material sensing surface
PBT
Ambient temperature
-25...85 °C
Operating voltage Ub
10...30 VDC
Approval/Conformity
CE
UKCA
cULus
WEEE
IP rating
IP67
Classifications
ECLASS 10.1
27-27-01-02
ECLASS 11.0
27-27-01-02
ECLASS 12.0
27-27-42-01
ECLASS 13.0
27-27-42-01
ECLASS 14.0
27-27-42-01
ECLASS 4.1
27-27-08-05
ECLASS 5.1.4
27-27-01-02
ECLASS 6.2
27-27-01-02
ECLASS 8.1
27-27-01-02
ECLASS 9.0
27-27-01-02
ECLASS 9.1
27-27-01-02
ETIM 4.0
EC002715
ETIM 5.0
EC002715
ETIM 6.0
EC002715
ETIM 7.0
EC002715
ETIM 8.0
EC002715
ETIM 9.0
EC002715
UNSPSC 11
41111926
UNSPSC 7.0901
41111926
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Do you have any questions or suggestions? We are at your disposal.

For all questions concerning commercial topics such as quotations, orders, delivery times, our inside sales department will be happy to support you.

Contact us directly by phone: +32 (0)16 792970


Balluff Benelux

Hintham 117d
5246 AE Rosmalen, Netherlands

Please contact us:
[email protected]

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue