Similar Illustration
Only CAD model download is supported
Only CAD model download is supported
Capacitive level sensors
Dimension
Ø 30 x 65.5 mm
Series
M30
Installation
non-flush
Connection
Cable, 2.00 m, PUR
Switching output
PNP normally open (NO)
Do you have any questions about the product?
Get in touch with us.
This product page contains information for Belgium
Alternative products
|
Discontinued
|
Alternative
|
|
|
|
|
|
| BCS M30B4E1-PSC25H-EP02 | BCS M30B4E2-PSC25H-S04K | |
|
-
List price
|
105,45 EUR
List price
|
|
| Dimension | Ø 30 x 65.5 mm | Ø 30 x 78.5 mm |
|---|---|---|
| Series | M30 | M30 |
| Installation | non-flush | non-flush |
| Connection | Cable, 2.00 m, PUR | Connector, M12x1-Male, 4-pin |
| Switching output | PNP normally open (NO) | PNP normally open (NO) |
| Switching frequency | 100 Hz | 100 Hz |
| Sensitivity | Switching distance adjustable | Switching distance adjustable |
| Housing material | 1.4305 stainless steel | 1.4305 stainless steel |
| Material sensing surface | PBT | PBT |
| Ambient temperature | -25...85 °C | -25...85 °C |
| Operating voltage Ub | 10...30 VDC | 10...30 VDC |
| Approval/Conformity |
CE cULus EAC WEEE |
CE UKCA cULus WEEE |
| IP rating | IP67 | IP67 |
Only CAD model download is supported