Similar Illustration
Only CAD model download is supported
Capacitive level sensors
Dimension
34 x 16 x 8 mm
Series
R08
Installation
flush with container outer wall
Connection
Cable with connector, M8x1-Male, 4-pin, 0.30 m, PUR
Switching output
NPN normally open (NO)
Recommended alternative
How does the alternative product differ from the discontinued one?
Do you have any questions about the product?
Get in touch with us.
This product page contains information for Belgium
Alternative products
|
Discontinued
|
Recommended alternative
|
Soon no longer available
Further alternative
|
|
|
|
|
|
|
| BCS R08RRE-NSMFHC-EP00,3-GS75 | BCS R08RRE-GOCFHC-BP00,3-GS75 | BCS R08RRE-NSMFHC-EP02 | |
|
107,18 EUR
List price
|
99,90 EUR
List price
|
106,64 EUR
List price
|
|
| Dimension | 34 x 16 x 8 mm | 34 x 16 x 8 mm | 34 x 16 x 8 mm |
|---|---|---|---|
| Series | R08 | R08 | R08 |
| Installation | flush with container outer wall | flush with container outer wall | flush with container outer wall |
| Connection | Cable with connector, M8x1-Male, 4-pin, 0.30 m, PUR | Cable with connector, 0.3 m, PUR | Cable, 2.00 m, PUR |
| Switching output | NPN normally open (NO) | Push-pull NC(PNP)/NO(NPN) | NPN normally open (NO) |
| Switching frequency | 10 Hz | 10 Hz | 10 Hz |
| Sensitivity | teachable depending on media | teachable depending on media | teachable depending on media |
| Function | Smart Level 50 | Smart Level 50 | Smart Level 50 |
| Additional features |
Electrically conductive media Foam and residue compensation |
Electrically conductive media Foam and residue compensation |
Electrically conductive media Foam and residue compensation |
| Housing material | PP | - | PP |
| Material sensing surface | PP | PP | PP |
| Ambient temperature | -25...70 °C | -25...80 °C | -25...70 °C |
| Operating voltage Ub | 12...30 VDC | 10...30 VDC | 12...30 VDC |
| Approval/Conformity |
cULus CE UKCA WEEE |
CE cULus WEEE UKCA |
cULus CE UKCA WEEE |
| IP rating | IP67 |
IP67 IP65 |
IP67 |
Only CAD model download is supported