Similar Illustration
Only CAD model download is supported
Square version with 40 mm height
Dimension
40 x 40 x 62 mm
Style Housing
40x40
Installation
non-flush
Range
25 mm
Switching output
NPN normally open/normally closed (NO/NC)
Do you have any questions about the product?
Get in touch with us.
This product page contains information for Belgium
Alternative products
|
|
Alternative
|
|
|
|
|
|
| BES Q40KFU-NAC25F-S04G | BES Q40KFU-PAC25E-S04G | |
|
89,57 EUR
List price
|
89,57 EUR
List price
|
|
| Dimension | 40 x 40 x 62 mm | 40 x 40 x 62 mm |
|---|---|---|
| Style Housing | 40x40 | 40x40 |
| Installation | non-flush | non-flush |
| Range | 25 mm | 25 mm |
| Switching output | NPN normally open/normally closed (NO/NC) | PNP normally open/normally closed (NO/NC) |
| Switching frequency | 50 Hz | 250 Hz |
| Housing material | PBT | PBT |
| Material sensing surface | PBT | PBT |
| Connection | Connector, M12x1-Male, 4-pin | Connector, M12x1-Male, 4-pin |
| Operating voltage Ub | 10...30 VDC | 10...30 VDC |
| Ambient temperature | -25...70 °C | -25...70 °C |
| IP rating | IP67 | - |
| Approval/Conformity |
CE UKCA cULus WEEE |
cULus CE UKCA WEEE |
| Magnetic field immune | - | magnetic field immune (AC/DC) |
| IP rating | - | IP67 |
| Additional features | - | Factor 1 |
Only CAD model download is supported