Similar Illustration
Only CAD model download is supported
Inductive factor 1 sensors
Dimension
Ø 30 x 65 mm
Style Housing
M30x1.5
Installation
for flush mounting
Range
13 mm
Switching output
PNP normally open (NO)
Do you have any questions about the product?
Get in touch with us.
This product page contains information for Belgium
Alternative products
|
Discontinued
|
Alternative
|
Further alternative
|
|
|
|
|
|
|
| BES M30MI-PSC13B-S04G-W | BES M30ML-PSC10A-S04G-W | BES M30MI-PSC15A-S04G-W12 | |
|
-
List price
|
128,27 EUR
List price
|
109,66 EUR
List price
|
|
| Dimension | Ø 30 x 65 mm | Ø 30 x 65 mm | Ø 30 x 65 mm |
|---|---|---|---|
| Style Housing | M30x1.5 | M30x1.5 | M30x1.5 |
| Installation | for flush mounting | for flush mounting | for flush mounting |
| Range | 13 mm | 10 mm | 15 mm |
| Switching output | PNP normally open (NO) | PNP normally open (NO) | PNP normally open (NO) |
| Switching frequency | 30 Hz | 600 Hz | 750 Hz |
| Housing material | Brass, PTFE coated | Brass, PTFE coated | Brass, PTFE coated |
| Material sensing surface | LCP/PTFE | LCP/PTFE | PPS |
| Connection | Connector, M12x1-Male, 4-pin | Connector, M12x1-Male, 4-pin | Connector, M12x1-Male, 3-pin |
| Operating voltage Ub | 10...30 VDC | 10...30 VDC | 10...30 VDC |
| Ambient temperature | 5...60 °C | -25...70 °C | -25...70 °C |
| Magnetic field immune | magnetic field immune (AC/DC) | magnetic field immune (AC/DC) | magnetic field immune (AC/DC) |
| IP rating | IP67 | IP67 | IP67 |
| Approval/Conformity |
CE cULus EAC |
CE UKCA cULus WEEE |
CE cULus WEEE |
| Additional features | Weld immune |
Factor 1 Weld immune |
Factor 1 Weld immune |
Only CAD model download is supported