Inductive proximity switches and proximity sensors
Alternative products
|
|
Alternative
|
|
|
|
|
|
| BES 113-3019-SA1-S4 | BES 113-356-SA6-S4 | |
|
176,82 EUR
List price
|
181,34 EUR
List price
|
|
| Dimension | Ø 12 x 91.5 mm | Ø 12 x 91.5 mm |
|---|---|---|
| Style Housing | M12x1 | M12x1 |
| Installation | non-flush | non-flush |
| Range | 3.7 mm | 3.7 mm |
| Switching output | PNP normally closed (NC) | PNP normally open (NO) |
| Switching frequency | 300 Hz | 300 Hz |
| Housing material | Brass, nickel-plated | Brass, nickel-plated |
| Material sensing surface | PA 12 | PA 12 |
| Connection | Connector, M12x1-Male, 4-pin | Connector, M12x1-Male, 4-pin |
| Operating voltage Ub | 20...30 VDC | 20...30 VDC |
| Ambient temperature | -25...70 °C | -25...70 °C |
| IP rating | IP67 | IP67 |
| Approval/Conformity |
CE UKCA WEEE |
CE UKCA WEEE |