Inductive proximity switches and proximity sensors
Alternative products
|
Discontinued
|
Recommended alternative
|
|
|
|
|
|
| BES M18ME1-NSC20F-S04G | BES M18MG-NSC20F-S04G | |
|
-
List price
|
77,28 EUR
List price
|
|
| Dimension | Ø 18 x 63.5 mm | Ø 18 x 66 mm |
|---|---|---|
| Style Housing | M18x1 | M18x1 |
| Installation | non-flush | - |
| Range | 20 mm | 20 mm |
| Switching output | NPN normally open (NO) | NPN normally open (NO) |
| Switching frequency | 200 Hz | 400 Hz |
| Housing material | Brass, Chrome-plated | Brass, Nickel-free coated |
| Material sensing surface | PBT | PBT |
| Connection | Connector, M12x1-Male, 4-pin | Connector, M12x1-Male, 3-pin |
| Operating voltage Ub | 10...30 VDC | 10...30 VDC |
| Ambient temperature | -25...70 °C | -25...70 °C |
| IP rating | IP67 | IP68, according to BWN Pr 20 |
| Approval/Conformity |
CE cULus EAC WEEE |
CE UKCA cULus WEEE |