Similar Illustration
Only CAD model download is supported
Inductive full-metal sensors
Dimension
Ø 18 x 65 mm
Style Housing
M18x1
Installation
for flush mounting
Range
5 mm
Switching output
NPN normally open (NO)
Do you have any questions about the product?
Get in touch with us.
This product page contains information for Belgium
Alternative products
|
Discontinued
|
Alternative
|
Further alternative
|
|
|
|
|
|
|
| BES M18EG1-NSC50S-S04G-S | BES M18EG1-PSC50S-S04G-S | BES M18EG1-PSC50N-S04G-S | |
|
152,17 EUR
List price
|
150,98 EUR
List price
|
150,98 EUR
List price
|
|
| Dimension | Ø 18 x 65 mm | Ø 18 x 65 mm | Ø 18 x 65 mm |
|---|---|---|---|
| Style Housing | M18x1 | M18x1 | M18x1 |
| Installation | for flush mounting | for flush mounting | for flush mounting |
| Range | 5 mm | 5 mm | 5 mm |
| Switching output | NPN normally open (NO) | PNP normally open (NO) | PNP normally open (NO) |
| Switching frequency | 15 Hz | 15 Hz | 30 Hz |
| Housing material | Stainless steel | Stainless steel | Stainless steel |
| Material sensing surface | Stainless steel | Stainless steel | Stainless steel |
| Connection | Connector, M12x1-Male, 4-pin | Connector, M12x1-Male, 4-pin | Connector, M12x1-Male, 4-pin |
| Operating voltage Ub | 10...30 VDC | 10...30 VDC | 10...30 VDC |
| Ambient temperature | -40...70 °C | -40...70 °C | -40...70 °C |
| IP rating | IP67 | IP67 | IP67 |
| Approval/Conformity |
CE cULus WEEE |
CE cULus WEEE |
CE cULus WEEE |
| Additional features | Selective ferrous | Selective ferrous | Selective non-ferrous |
Only CAD model download is supported