Similar Illustration
Only CAD model download is supported
Square version with 40 mm height for magnetic-field-resistant applications
Dimension
40 x 40 x 66 mm
Style Housing
40x40
Installation
non-flush
Range
35 mm
Switching output
PNP normally open (NO)
Recommended alternative
How does the alternative product differ from the discontinued one?
Do you have any questions about the product?
Get in touch with us.
This product page contains information for Belgium
Alternative products
|
Discontinued
|
Recommended alternative
|
|
|
|
|
|
| BES Q40KFU-PSC35E-S04G-012 | BES Q40KFU-PSC35E-S04G | |
|
-
List price
|
79,60 EUR
List price
|
|
| Dimension | 40 x 40 x 66 mm | 40 x 40 x 62 mm |
|---|---|---|
| Style Housing | 40x40 | 40x40 |
| Installation | non-flush | non-flush |
| Range | 35 mm | 35 mm |
| Switching output | PNP normally open (NO) | PNP normally open (NO) |
| Switching frequency | 200 Hz | 250 Hz |
| Housing material | PA | PBT |
| Material sensing surface | PA/Teflon | PBT |
| Connection | Connector, M12x1-Male, 4-pin | Connector, M12x1-Male, 4-pin |
| Operating voltage Ub | 10...36 VDC | 10...30 VDC |
| Ambient temperature | -25...70 °C | -10...70 °C |
| Magnetic field immune | magnetic field immune (AC/DC) | magnetic field immune (AC/DC) |
| IP rating | IP67 | IP67 |
| Approval/Conformity |
CE cULus WEEE UKCA |
cULus CE UKCA WEEE |
| Additional features | Factor 1 | Factor 1 |
Only CAD model download is supported