Similar Illustration
Only CAD model download is supported
Inductive proximity switches and proximity sensors
Dimension
Ø 12 x 66 mm
Style Housing
M12x1
Installation
non-flush
Range
4 mm
Switching output
PNP normally open (NO)
Product Features
Cable, 2.00 m, PTFE
Cable, 10.00 m, PTFE
Do you have any questions about the product?
Get in touch with us.
This product page contains information for Belgium
Alternative products
|
Discontinued
|
Alternative
|
|
|
|
|
|
| BES 515-356-SA35-D-TF-10 | BES 515-356-SA35-D-TF-02 | |
|
-
List price
|
269,51 EUR
List price
|
|
| Dimension | Ø 12 x 66 mm | Ø 12 x 66 mm |
|---|---|---|
| Style Housing | M12x1 | M12x1 |
| Installation | non-flush | non-flush |
| Range | 4 mm | 4 mm |
| Switching output | PNP normally open (NO) | PNP normally open (NO) |
| Switching frequency | 200 Hz | 200 Hz |
| Housing material | 1.4571 stainless steel | 1.4571 stainless steel |
| Material sensing surface | PEEK | PEEK |
| Connection | Cable, 10.00 m, PTFE | Cable, 2.00 m, PTFE |
| Operating voltage Ub | 10...30 VDC | 10...30 VDC |
| Ambient temperature | -25...160 °C | -25...160 °C |
| IP rating | IP68 | - |
| Approval/Conformity |
CE UKCA WEEE |
CE UKCA WEEE |
| IP rating | - | IP68 |
Only CAD model download is supported