Similar Illustration
Only CAD model download is supported
Cylindrical version for high-pressure-resistant applications
Dimension
Ø 5 x 42 mm
Style Housing
M5x0.5
Installation
for flush mounting
Range
0.8 mm
Switching output
PNP normally open (NO)
Do you have any questions about the product?
Get in touch with us.
This product page contains information for Belgium
Alternative products
|
|
Alternative
|
Further alternative
|
|
|
|
|
|
|
| BES M05EE1-PSC08B-EV00,9-116 | BES M05EG-PSC08B-BP02 | BES M05EG-PSD08B-ES05-T | |
|
221,03 EUR
List price
|
82,53 EUR
List price
|
157,08 EUR
List price
|
|
| Dimension | Ø 5 x 42 mm | Ø 5 x 42 mm | Ø 5 x 42 mm |
|---|---|---|---|
| Style Housing | M5x0.5 | M5x0.5 | M5x0.5 |
| Installation | for flush mounting | for flush mounting | for flush mounting |
| Range | 0.8 mm | 0.8 mm | 0.8 mm |
| Switching output | PNP normally open (NO) | PNP normally open (NO) | PNP normally open (NO) |
| Switching frequency | 5000 Hz | 3000 Hz | 1.5 kHz |
| Housing material | Stainless steel | Stainless steel | 1.4104 stainless steel |
| Material sensing surface | Ceramic | Ceramic | Ceramic |
| Connection | Cable, 0.92 m, PVC | Cable, 2.00 m, PUR | Cable, 5 m, Silicone |
| Operating voltage Ub | 10...30 VDC | 10...30 VDC | 10...30 VDC |
| Ambient temperature | -25...70 °C | -25...70 °C | 0...135 °C |
| Pressure rating max. | 10 bar | 10 bar | - |
| IP rating | IP67 | IP67 | IP67 |
| Approval/Conformity |
CE UKCA cULus WEEE |
CE UKCA cULus WEEE |
CE UKCA cULus WEEE |
Only CAD model download is supported