Similar Illustration
Only CAD model download is supported
Inductive proximity switches and proximity sensors
Dimension
Ø 4 x 27 mm
Style Housing
D4.0
Installation
for flush mounting
Range
1.5 mm
Switching output
PNP normally open (NO)
Product Features
Cable, 2.00 m, PUR
Cable, 5.00 m, PUR
Cable with connector, M5x0.5-Male, 0.20 m, PUR
Cable with connector, M8x1-Male, 3-pin, 0.30 m, PUR
Cable with connector, M12x1-Male, 4-pin, 0.30 m, PUR
Cable with connector, M12x1-Male, 4-pin, 1.5 m, PUR
Do you have any questions about the product?
Get in touch with us.
This product page contains information for Belgium
Alternative products
|
|
Alternative
|
Further alternative
|
|
|
|
|
|
|
| BES 516-3007-G-E4-C-S4-01,5 | BES 516-3007-G-E4-C-S4-01 | BES 516-3007-G-E4-C-S4-00,5 | |
|
90,41 EUR
List price
|
90,41 EUR
List price
|
89,88 EUR
List price
|
|
| Dimension | Ø 4 x 27 mm | Ø 4 x 27 mm | Ø 4 x 27 mm |
|---|---|---|---|
| Style Housing | D4.0 | D4.0 | D4.0 |
| Installation | for flush mounting | for flush mounting | for flush mounting |
| Range | 1.5 mm | 1.5 mm | 1.5 mm |
| Switching output | PNP normally open (NO) | PNP normally open (NO) | PNP normally open (NO) |
| Switching frequency | 5000 Hz | 5000 Hz | 5000 Hz |
| Housing material | Stainless steel | Stainless steel | Stainless steel |
| Material sensing surface | PBT | PBT | PBT |
| Connection | Cable with connector, M12x1-Male, 4-pin, 1.5 m, PUR | Cable with connector, M12x1-Male, 4-pin, 1.00 m, PUR | Cable with connector, M12x1-Male, 4-pin, 0.50 m, PUR |
| Operating voltage Ub | 10...30 VDC | 10...30 VDC | 10...30 VDC |
| Ambient temperature | -25...70 °C | -25...70 °C | -25...70 °C |
| IP rating | IP67 | IP67 | IP67 |
| Approval/Conformity |
CE UKCA cULus WEEE |
CE UKCA cULus WEEE |
CE UKCA cULus WEEE |
Only CAD model download is supported