Products
Service & Support
Industries & Solutions
Company

BES05L3

BES M18MF2-PSC80F-BV02-EXD

Cylindrical version for potentially explosive atmospheres

Dimension
Ø 18 x 69 mm
Style Housing
M18x1
Installation
non-flush
Range
5.5 mm
Switching output
PNP normally open (NO)
Do you have any questions about the product? Get in touch with us.
This product page contains information for Belgium

Quantity scale

Contact request
Key features
Dimension
Ø 18 x 69 mm
Style Housing
M18x1
Installation
non-flush
Range
5.5 mm
Switching output
PNP normally open (NO)
Switching frequency
300 Hz
Housing material
Brass, nickel-plated
Material sensing surface
PA/POM
Connection
Cable, 2 m, PUR
Operating voltage Ub
18...27 VDC
Ambient temperature
-20...60 °C
Ex category
ATEX: 1D (EPL Da)
ATEX: 1G (EPL Ga)
ATEX: 2D (EPL Db)
ATEX: 2G (EPL Gb)
ATEX: 3D (EPL Dc)
ATEX: 3G (EPL Gc)
IP rating
IP67
Approval/Conformity
CE
UKCA
IECEx
ATEX
WEEE
Classifications
ECLASS 10.1
27-27-01-01
ECLASS 11.0
27-27-01-01
ECLASS 12.0
27-27-40-01
ECLASS 13.0
27-27-40-01
ECLASS 14.0
27-27-40-01
ECLASS 4.1
27-27-01-01
ECLASS 5.1.4
27-27-01-01
ECLASS 6.2
27-27-01-01
ECLASS 8.1
27-27-01-01
ECLASS 9.0
27-27-01-01
ECLASS 9.1
27-27-01-01
ETIM 4.0
EC002714
ETIM 5.0
EC002714
ETIM 6.0
EC002714
ETIM 7.0
EC002714
ETIM 8.0
EC002714
ETIM 9.0
EC002714
UNSPSC 11
41111926
UNSPSC 7.0901
41111926
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Do you have any questions or suggestions? We are at your disposal.

For all questions concerning commercial topics such as quotations, orders, delivery times, our inside sales department will be happy to support you.

Contact us directly by phone: +32 (0)16 792970


Balluff Benelux

Hintham 117d
5246 AE Rosmalen, Netherlands

Please contact us:
[email protected]

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue