BES05MZ
Inductive sensors for hazardous areas
Typecode:
BES M18MH2-GNX50B-S04G-EXC
- Dimension
- Ø 18 x 67 mm
- Style Housing
- M18x1
- Installation
- for flush mounting
- Range
- 5 mm
- Interface
- NAMUR
- Housing material
- Brass, nickel-plated
- Material sensing surface
- PA
- Connection
- Connector, M12x1-Male, 4-pin
- Operating voltage Ub
- 7.7...9 VDC
- Ambient temperature
- -20...60 °C, depending on Ex category
- Ex category
-
ATEX: 1D (EPL Da)
ATEX: 1G (EPL Ga)
ATEX: 2D (EPL Db)
ATEX: 2G (EPL Gb)
ATEX: 3D (EPL Dc)
ATEX: 3G (EPL Gc) - IP rating
- IP67
- Approval/Conformity
-
CE
IECEx
ATEX
WEEE
-
Datasheet
-
MTTF Certificate
-
Disposal
- ECLASS 10.1
- 27-27-01-01
- ECLASS 11.0
- 27-27-01-01
- ECLASS 4.1
- 27-27-01-01
- ECLASS 5.1.4
- 27-27-01-01
- ECLASS 6.2
- 27-27-01-01
- ECLASS 8.1
- 27-27-01-01
- ECLASS 9.0
- 27-27-01-01
- ECLASS 9.1
- 27-27-01-01
- ETIM 4.0
- EC002714
- ETIM 5.0
- EC002714
- ETIM 6.0
- EC002714
- ETIM 7.0
- EC002714
- UNSPSC 11
- 41111926
- UNSPSC 7.0901
- 41111926