Similar Illustration
Only CAD model download is supported
Pressure-rated inductive sensors
Dimension
Ø 16 x 73 mm
Style Housing
M16x1/M20x1.5
Installation
for flush mounting
Range
2.5 mm
Switching output
PNP normally open (NO)
Do you have any questions about the product?
Get in touch with us.
This product page contains information for Belgium
Alternative products
|
|
Alternative
|
|
|
|
|
|
| BES 516-300-S328-S4-D | BES 516-300-S128-S4-D | |
|
269,62 EUR
List price
|
269,62 EUR
List price
|
|
| Dimension | Ø 16 x 73 mm | Ø 16 x 73 mm |
|---|---|---|
| Style Housing | M16x1/M20x1.5 | M16x1/M20x1.5 |
| Installation | for flush mounting | for flush mounting |
| Range | 2.5 mm | 1.5 mm |
| Switching output | PNP normally open (NO) | PNP normally open (NO) |
| Switching frequency | 500 Hz | 1000 Hz |
| Housing material | 1.4104 stainless steel | 1.4104 stainless steel |
| Material sensing surface | EP | EP |
| Connection | Connector, M12x1-Male, 4-pin, 5.00 m, PUR | Connector, M12x1-Male, 4-pin, 5.00 m, PUR |
| Operating voltage Ub | 10...30 VDC | 10...30 VDC |
| Ambient temperature | -10...80 °C | -25...80 °C |
| Pressure rating max. | 350 bar | 350 bar |
| IP rating | IP68 | IP68 |
| Approval/Conformity |
CE UKCA cULus WEEE |
CE UKCA cULus WEEE |
Only CAD model download is supported